ZHCSJ25C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
ISO7760-Q1 | ISO7761-Q1 | ISO7762-Q1 | ISO7763-Q1 | |||
GND1 | 8 | 8 | 8 | 8 | — | Ground connection for VCC1 |
GND2 | 9 | 9 | 9 | 9 | — | Ground connection for VCC2 |
INA | 2 | 2 | 2 | 2 | I | Input, channel A |
INB | 3 | 3 | 3 | 3 | I | Input, channel B |
INC | 4 | 4 | 4 | 4 | I | Input, channel C |
IND | 5 | 5 | 5 | 12 | I | Input, channel D |
INE | 6 | 6 | 11 | 11 | I | Input, channel E |
INF | 7 | 10 | 10 | 10 | I | Input, channel F |
OUTA | 15 | 15 | 15 | 15 | O | Output, channel A |
OUTB | 14 | 14 | 14 | 14 | O | Output, channel B |
OUTC | 13 | 13 | 13 | 13 | O | Output, channel C |
OUTD | 12 | 12 | 12 | 5 | O | Output, channel D |
OUTE | 11 | 11 | 6 | 6 | O | Output, channel E |
OUTF | 10 | 7 | 7 | 7 | O | Output, channel F |
VCC1 | 1 | 1 | 1 | 1 | — | Power supply, side 1 |
VCC2 | 16 | 16 | 16 | 16 | — | Power supply, side 2 |