ZHCSFU6E November 2016 – August 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Table 8-1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO7730-Q1 | 3 Forward, 0 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7730-Q1 with F suffix | 3 Forward, 0 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7731-Q1 | 2 Forward, 1 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7731-Q1 with F suffix | 2 Forward, 1 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK |