ZHCSFQ7D November 2016 – March 2023 ISO7710
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =94.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 241 | mA | ||
RθJA = 94.4°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 368 | |||||
RθJA = 94.4°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 482 | |||||
PS | Safety input, output, or total power | RθJA = 94.4°C/W, TJ = 150°C, TA = 25°C, see Figure 6-2 | 1324 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
D-8 PACKAGE | ||||||
IS | Safety input, output, or supply current (1) | RθJA =146.1°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-3 | 156 | mA | ||
RθJA = 146.1°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-3 | 238 | |||||
RθJA = 146.1°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-3 | 311 | |||||
PS | Safety input, output, or total power (1) | RθJA = 146.1°C/W, TJ = 150°C, TA = 25°C, see Figure 6-4 | 856 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C |