ZHCSMP2B December 2019 – February 2023 ISO6731
PRODUCTION DATA
The ISO6731 device has an ON-OFF keying (OOK) modulation scheme to transmit the digital data across a silicon dioxide based isolation barrier. The transmitter sends a high frequency carrier across the barrier to represent one digital state and sends no signal to represent the other digital state. The receiver demodulates the signal after advanced signal conditioning and produces the output through a buffer stage. If the ENx pin is low then the output goes to high impedance. The ISO6731 device also incorporate advanced circuit techniques to maximize the CMTI performance and minimize the radiated emissions due to the high frequency carrier and IO buffer switching. The conceptual block diagram of a digital capacitive isolator, GUID-A64CA580-0436-4F72-96A9-3B3AFCF66243.html#SLLLSEP42188, shows a functional block diagram of a typical channel.