SNLS325D May 2010 – December 2016 DS92LV0421 , DS92LV0422
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDn (1.8 V) | –0.3 | 2.5 | V |
VDDIO | –0.3 | 4 | ||
Serializer, VDDTX | –0.3 | 2.5 | ||
Deserializer, VDDTX | –0.3 | 4 | ||
LVCMOS I/O voltage | –0.3 | VDDIO + 0.3 | V | |
Serializer LVDS input voltage | –0.3 | VDDIO + 0.3 | V | |
Deserializer LVDS output voltage | –0.3 | VDDTX + 0.3 | V | |
Serializer CML driver output voltage | –0.3 | VDDn + 0.3 | V | |
Deserializer CML receiver input voltage | –0.3 | VDD + 0.3 | V | |
Junction temperature,TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1250 | ||||
Machine Model | ±250 | ||||
IEC 61000-4-2, powered-up only contact discharge RD = 330 Ω, CS = 150 pF (RIN+, RIN–) |
>±8000 | ||||
IEC 61000-4-2, powered-up only air-gap discharge RD = 330 Ω, CS = 150 pF (RIN+, RIN–) |
>±30000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDDn | Supply voltage | 1.71 | 1.8 | 1.89 | V |
VDDTX | Supply voltage (serializer) | 1.71 | 1.8 | 1.89 | V |
VDDTX | Supply voltage (deserializer) | 3 | 3.3 | 3.6 | V |
VDDIO | LVCMOS supply voltage (1.8-V nominal) | 1.71 | 1.8 | 1.89 | V |
VDDIO | LVCMOS supply voltage (3.3-V nominal) | 3 | 3.3 | 3.6 | V |
Clock frequency | 10 | 75 | MHz | ||
Supply noise(1) | 100 | mVp-p | |||
TA | Operating free-air temperature | −40 | 25 | 85 | °C |
THERMAL METRIC(1) | DS92LV0421 | DS92LV0422 | UNIT | |
---|---|---|---|---|
NJK (WQFN) | RHS (WQFN) | |||
36 PINS | 48 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 33.8 | 28.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance(2) | 15.8 | 9.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 7.2 | 5.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.1 | 5.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.6 | 1.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LVCMOS INPUT DC SPECIFICATIONS | |||||||
VIH | High-level input voltage | VDDIO = 3 V to 3.6 V (PDB, VODSEL, MAPSEL, CONFIG[1:0], BISTEN pins) | 2 | VDDIO | V | ||
VDDIO = 1.71 V to 1.89 V (PDB, VODSEL, MAPSEL, CONFIG[1:0], BISTEN pins) | 0.65 × VDDIO | VDDIO | |||||
VIL | Low-level input voltage | VDDIO = 3 V to 3.6 V (PDB, VODSEL, MAPSEL, CONFIG[1:0], BISTEN pins) | GND | 0.8 | V | ||
VDDIO = 1.71 V to 1.89 V (PDB, VODSEL, MAPSEL, CONFIG[1:0], BISTEN pins) | GND | 0.35 × VDDIO | |||||
IIN | Input current | VIN = 0 V or VDDIO (PDB, VODSEL, MAPSEL, CONFIG[1:0], BISTEN pins) | VDDIO = 3 V to 3.6 V | −15 | ±1 | 15 | µA |
VDDIO = 1.7 V to 1.89 V | −15 | ±1 | 15 | ||||
CHANNEL LINK PARALLEL LVDS RECEIVER DC SPECIFICATIONS | |||||||
VTH | Differential threshold, high voltage | VCM = 1.2 V (see Figure 1), RXIN[3:0]± and RXCLKIN± pins |
100 | mV | |||
VTL | Differential threshold, low voltage | VCM = 1.2 V (see Figure 1), RXIN[3:0]± and RXCLKIN± pins |
−100 | mV | |||
|VID| | Differential input voltage swing | VCM = 1.2 V (see Figure 1), RXIN[3:0]± and RXCLKIN± pins |
200 | 600 | mV | ||
VCM | Common-mode voltage | VDDIO = 3.3 V (RXIN[3:0]± and RXCLKIN± pins) | 0 | 1.2 | 2.4 | V | |
VDDIO = 1.8 V (RXIN[3:0]± and RXCLKIN± pins) | 0 | 1.2 | 1.7 | ||||
IIN | Input current | RXIN[3:0]± and RXCLKIN± pins | −15 | ±1 | 15 | µA | |
CHANNEL LINK II SERIAL CML DRIVER DC SPECIFICATIONS | |||||||
VOD | Differential output voltage | RL = 100 Ω, de-emphasis = disabled (see Figure 3), DOUT+ and DOUT– pins |
VODSEL = L | ±225 | ±300 | ±375 | mV |
VODSEL = H | ±350 | ±450 | ±550 | ||||
VODp-p | Differential output voltage (DOUT+) – (DOUT–) |
RL = 100 Ω, de-emphasis = disabled (see Figure 3), DOUT+ and DOUT– pins |
VODSEL = L | 600 | mVp-p | ||
VODSEL = H | 900 | ||||||
ΔVOD | Output voltage unbalance | RL = 100 Ω, de-emphasis = disabled, VODSEL = L (DOUT+ and DOUT– pins) | 1 | 50 | mV | ||
VOS | Offset voltage (single-ended) |
At TP A and B (see Figure 2), RL = 100 Ω, de-emphasis = disabled (DOUT+ and DOUT– pins) | VODSEL = L | 1.65 | V | ||
VODSEL = H | 1.575 | ||||||
ΔVOS | Offset voltage unbalance (single-ended) |
At TP A and B (see Figure 2), RL = 100 Ω, de-emphasis = disabled (DOUT+ and DOUT– pins) |
1 | mV | |||
IOS | Output short-circuit current | DOUT± = 0 V, de-emphasis = disabled, VODSEL = 0 (DOUT+ and DOUT– pins) |
−36 | mA | |||
RTO | Internal output termination resistor | DOUT+ and DOUT– pins | 80 | 120 | Ω | ||
SERIALIZER SUPPLY CURRENT | |||||||
IDDT1 | Serializer supply current (includes load current) |
RL = 100 Ω, f = 75 MHz, checker board pattern (see Figure 15), de-emphasis = 3 kΩ, VODSEL = H, VDD = 1.89 V (All VDD pins) |
84 | 100 | mA | ||
IDDIOT1 | Serializer supply current (includes load current) |
RL = 100 Ω, f = 75 MHz de-emphasis = 3 kΩ, VODSEL = H, checker board pattern (see Figure 15) |
VDDIO= 1.89 V (VDDIO pin) | 3 | 5 | mA | |
VDDIO = 3.6 V (VDDIO pin) | 10 | 13 | |||||
IDDT2 | Serializer supply current (includes load current) |
RL = 100 Ω, f = 75 MHz, checker board pattern (see Figure 15), de-emphasis = 6 kΩ, VODSEL = L, VDD = 1.89 V (All VDD pins) |
77 | 90 | mA | ||
IDDIOT2 | Serializer supply current (includes load current) |
RL = 100 Ω, f = 75 MHz de-emphasis = 6 kΩ, VODSEL = L, checker board pattern (see Figure 15) |
VDDIO= 1.89 V (VDDIO pin) | 3 | 5 | mA | |
VDDIO = 3.6 V (VDDIO pin) | 10 | 13 | |||||
IDDZ | Serializer supply current power-down | PDB = 0 V, all other LVCMOS inputs = 0 V, VDD = 1.89 V (All VDD pins) |
100 | 1000 | µA | ||
IDDIOZ | Serializer supply current power-down | PDB = 0 V, all other LVCMOS inputs = 0 V | VDDIO= 1.89 V (VDDIO pin) | 0.5 | 10 | µA | |
VDDIO = 3.6 V (VDDIO pin) | 1 | 30 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
3.3-V LVCMOS I/O DC SPECIFICATIONS (VDDIO = 3 V to 3.6 V) | |||||||
VIH | High level input voltage | PDB, VODSEL, OEN, MAPSEL, LFMODE, SSC[2:0], and BISTEN pins | 2 | VDDIO | V | ||
VIL | Low level input voltage | PDB, VODSEL, OEN, MAPSEL, LFMODE, SSC[2:0], and BISTEN pins | GND | 0.8 | V | ||
IIN | Input current | VIN = 0 V or VDDIO (PDB, VODSEL, OEN, MAPSEL, LFMODE, SSC[2:0], and BISTEN pins) | −15 | ±1 | 15 | µA | |
VOH | High level output voltage | IOH = –0.5 mA (LOCK and PASS pins) | VDDIO – 0.2 | VDDIO | V | ||
VOL | Low level output voltage | IOL = 0.5 mA (LOCK and PASS pins) | GND | 0.2 | V | ||
IOS | Output short-circuit current | VOUT = 0 V (LOCK and PASS pins) | –10 | mA | |||
IOZ | TRI-STATE output current | PDB = 0 V, OSS_SEL = 0 V, VOUT = 0 V or VDDIO (LOCK and PASS pins) | –10 | 10 | µA | ||
1.8-V LVCMOS I/O DC SPECIFICATIONS (VDDIO = 1.71 V to 1.89 V) | |||||||
VIH | High level input voltage | PDB, VODSEL, OEN, MAPSEL, LFMODE, SSC[2:0], and BISTEN pins | 0.65 × VDDIO | VDDIO | V | ||
VIL | Low level input voltage | PDB, VODSEL, OEN, MAPSEL, LFMODE, SSC[2:0], and BISTEN pins | GND | 0.35 × VDDIO | V | ||
IIN | Input current | VIN = 0 V or VDDIO (PDB, VODSEL, OEN, MAPSEL, LFMODE, SSC[2:0], and BISTEN pins) | −15 | ±1 | 15 | µA | |
VOH | High level output voltage | IOH = –0.5 mA (LOCK and PASS pins) | VDDIO – 0.2 | VDDIO | V | ||
VOL | Low level output voltage | IOL = 0.5 mA (LOCK and PASS pins) | GND | 0.2 | V | ||
IOS | Output short-circuit current | VOUT = 0 V (LOCK and PASS pins) | –3 | mA | |||
IOZ | TRI-STATE output current | PDB = 0 V, OSS_SEL = 0 V, VOUT = 0 V or VDDIO (LOCK and PASS pins) | –15 | 15 | µA | ||
CHANNEL LINK PARALLEL LVDS DRIVER DC SPECIFICATIONS | |||||||
|VOD| | Differential output voltage | RL = 100 Ω (see Figure 3; TXOUT[3:0]± and TXCLKOUT± pins) |
VODSEL = L | 100 | 250 | 400 | mV |
VODSEL = H | 200 | 400 | 600 | ||||
VODp-p | Differential output voltage A to B |
RL = 100 Ω (see Figure 3; TXOUT[3:0]± and TXCLKOUT± pins) |
VODSEL = L | 500 | mVp-p | ||
VODSEL = H | 800 | ||||||
ΔVOD | Output voltage unbalance | RL = 100 Ω (see Figure 3; TXOUT[3:0]± and TXCLKOUT± pins) |
1 | 50 | mV | ||
VOS | Offset voltage (single-ended) |
RL = 100 Ω (see Figure 3; TXOUT[3:0]± and TXCLKOUT± pins) |
VODSEL = L | 1 | 1.2 | 1.5 | V |
VODSEL = H | 1.2 | ||||||
ΔVOS | Offset voltage unbalance (single-ended) |
RL = 100 Ω (see Figure 3; TXOUT[3:0]± and TXCLKOUT± pins) | 1 | 50 | mV | ||
IOS | Output short-circuit current | RL = 100 Ω, VOUT = GND (TXOUT[3:0]± and TXCLKOUT± pins) |
–5 | mA | |||
IOZ | Output TRI-STATE current | RL = 100 Ω, VOUT = VDDTX or GND (TXOUT[3:0]± and TXCLKOUT± pins) |
–10 | 10 | µA | ||
CHANNEL LINK II SERIAL CML RECEIVER DC SPECIFICATIONS | |||||||
VTH | Differential input threshold high voltage | VCM = 1.2 V (Internal VBIAS) (RIN+ and RIN- pins) |
50 | mV | |||
VTL | Differential input threshold low voltage | VCM = 1.2 V (Internal VBIAS) (RIN+ and RIN- pins) |
–50 | mV | |||
VCM | Common mode voltage, internal VBIAS | RIN+ and RIN- pins | 1.2 | V | |||
RT | Input termination | RIN+ and RIN- pins | 85 | 100 | 115 | Ω | |
DESERIALIZER SUPPLY CURRENT | |||||||
IDD1 | Deserializer supply current (Includes load current) |
75 MHz clock, checker board pattern (see Figure 15), VODSEL = H, SSCG[2:0] = 000'b, VDDn = 1.89 V (All VDD(1.8) pins) |
88 | 100 | mA | ||
IDDTX1 | Deserializer supply current (Includes load current) |
75 MHz clock, checker board pattern (see Figure 15), VODSEL = H, SSCG[2:0] = 000'b, VDDTX = 3.6 V (VDDTX pin) |
40 | 50 | mA | ||
IDDIO1 | Deserializer supply current (Includes load current) |
75 MHz clock, checker board pattern (see Figure 15), VODSEL = H, SSCG[2:0] = 000'b |
VDDIO = 1.89 V (VDDIO pin) | 0.3 | 0.8 | mA | |
VDDIO = 3.6 V (VDDIO pin) | 0.8 | 1.5 | |||||
IDDZ | Deserializer supply current power-down | PDB = 0 V, All other LVCMOS inputs = 0 V, VDDn = 1.89 V (All VDD(1.8) pins) |
0.15 | 2 | mA | ||
IDDTXZ | Deserializer supply current power-down | PDB = 0 V, All other LVCMOS inputs = 0 V, VDDTX = 3.6 V (VDDTX pin) |
0.01 | 0.1 | mA | ||
IDDIOZ | Deserializer supply current power-down | PDB = 0 V, all other LVCMOS inputs = 0 V |
VDDIO = 1.89 V (VDDIO pin) | 0.01 | 0.08 | mA | |
VDDIO = 3.6 V (VDDIO pin) | 0.01 | 0.08 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high-level voltage | SDA and SCL | 0.7 × VDDIO | VDDIO | V | |
VIL | Input low-level voltage | SDA and SCL | GND | 0.3 × VDDIO | V | |
VHY | Input hysteresis | >50 | mV | |||
VOL | Output low-level voltage | SDA, IOL = 0.5 mA | 0 | 0.36 | V | |
IIN | Input current | SDA or SCL, Vin = VDDIO or GND | –10 | 10 | µA | |
tR | SDA rise time, READ | SDA, RPU = 10 kΩ, Cb ≤ 400pF (see Figure 18) |
800 | ns | ||
tF | SDA fall time, READ | SDA, RPU = 10 kΩ, Cb ≤ 400pF (see Figure 18) |
50 | ns | ||
tSU;DAT | Set-up time, READ | See Figure 18 | 540 | ns | ||
tHD;DAT | Hold time, READ | See Figure 18 | 600 | ns | ||
tSP | Input filter | 50 | ns | |||
CIN | Input capacitance | SDA or SCL | <5 | pF |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCL | SCL clock frequency | Standard mode | 100 | kHz | ||
Fast mode | 400 | |||||
tLOW | SCL low period | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
tHIGH | SCL high period | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
tHD:STA | Hold time for a START or a repeated START condition (see Figure 18) | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
tSU:STA | Set-up time for a START or a repeated START condition (see Figure 18) | Standard mode | 4.7 | µs | ||
Fast mode | 0.6 | |||||
tHD:DAT | Data hold time (see Figure 18) | Standard mode | 0 | 3.45 | µs | |
Fast mode | 0 | 0.9 | ||||
tSU:DAT | Data set-up time (see Figure 18) | Standard mode | 250 | µs | ||
Fast mode | 100 | |||||
tSU:STO | Set-up time for STOP (see Figure 18) | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
tBUF | Bus free time between STOP and START (see Figure 18) |
Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
tr | SCL and SDA rise time (see Figure 18) | Standard mode | 1000 | ns | ||
Fast mode | 300 | |||||
tf | SCL and SDA fall time (see Figure 18) | Standard mode | 300 | ns | ||
Fast mode | 300 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CHANNEL LINK PARALLEL LVDS INPUT | ||||||
tRSP0 | LVDS Receiver Strobe Position (bit 0) | RXCLKIN = 75 MHz, RXIN[3:0] pins (see Figure 5) |
0.57 | 0.95 | 1.33 | ns |
tRSP1 | LVDS Receiver Strobe Position (bit 1) | RXCLKIN = 75 MHz, RXIN[3:0] pins (see Figure 5) |
2.47 | 2.85 | 3.23 | ns |
tRSP2 | LVDS Receiver Strobe Position (bit 2) | RXCLKIN = 75 MHz, RXIN[3:0] pins (see Figure 5) |
4.37 | 4.75 | 5.13 | ns |
tRSP3 | LVDS Receiver Strobe Position (bit 3) | RXCLKIN = 75 MHz, RXIN[3:0] pins (see Figure 5) |
6.27 | 6.65 | 7.03 | ns |
tRSP4 | LVDS Receiver Strobe Position (bit 4) | RXCLKIN = 75 MHz, RXIN[3:0] pins (see Figure 5) |
8.17 | 8.55 | 8.93 | ns |
tRSP5 | LVDS Receiver Strobe Position (bit 5) | RXCLKIN = 75 MHz, RXIN[3:0] pins (see Figure 5) |
10.07 | 10.45 | 10.83 | ns |
tRSP6 | LVDS Receiver Strobe Position (bit 6) | RXCLKIN = 75 MHz, RXIN[3:0] pins (see Figure 5) |
11.97 | 12.35 | 12.73 | ns |
CHANNEL LINK II CML OUTPUT | ||||||
tLLHT | Serializer output low-to-high transition time (see Figure 4) |
RL = 100 Ω, De-emphasis = disabled, VODSEL = 0 |
100 | 200 | 300 | ps |
RL = 100 Ω, De-emphasis = disabled, VODSEL = 1 |
100 | 200 | 300 | |||
tLHLT | Serializer output high-to-low transition time (see Figure 4) |
RL = 100 Ω, De-emphasis = disabled, VODSEL = 0 |
130 | 260 | 390 | ps |
RL = 100 Ω, De-emphasis = disabled, VODSEL = 1 |
100 | 200 | 300 | |||
tXZD | Serializer output active to OFF delay (see Figure 9)(1) |
5 | 15 | ns | ||
tPLD | Serializer PLL lock time (see Figure 7)(1)(2)(3) |
RL = 100 Ω | 1.5 | 10 | ms | |
tSD | Serializer delay, latency (see Figure 10)(1) |
RL = 100 Ω | 147 × T | 148 × T | ns | |
tDJIT | Serializer output total jitter (see Figure 12) |
RL = 100 Ω, De-emphasis = disabled, RANDOM pattern |
0.3 | UI(4) | ||
λSTXBW | Serializer jitter transfer (function –3-dB bandwidth)(1)(5) |
RXCLKIN = 43 MHz | 2.2 | MHz | ||
RXCLKIN = 75 MHz | 3 | |||||
δSTX | Serializer jitter transfer (function peaking)(1)(5) |
RXCLKIN = 43 MHz | 1 | dB | ||
RXCLKIN = 75 MHz | 1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CHANNEL LINK PARALLEL LVDS OUTPUT | ||||||
tDLHT | Deserializer low-to-high transition time | RL = 100 Ω TXCLKOUT±, TXOUT[3:0]± pins |
0.3 | 0.6 | ns | |
tDHLT | Deserializer high-to-low transition time | RL = 100 Ω TXCLKOUT±, TXOUT[3:0]± pins |
0.3 | 0.6 | ns | |
tDCCJ | Cycle-to-cycle output jitter(1)(2)(3) | TXCLKOUT± = 10 MHz | 900 | 2100 | ps | |
TXCLKOUT± = 75 MHz | 75 | 125 | ||||
tTTP1 | LVDS Transmitter Pulse Position for bit 1 | TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
0 | UI(4) | ||
tTTP0 | LVDS Transmitter Pulse Position for bit 0 | TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
1 | UI(4) | ||
tTTP6 | LVDS Transmitter Pulse Position for bit 6 | TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
2 | UI(4) | ||
tTTP5 | LVDS Transmitter Pulse Position for bit 5 | TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
3 | UI(4) | ||
tTTP4 | LVDS Transmitter Pulse Position for bit 4 | TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
4 | UI(4) | ||
tTTP3 | LVDS Transmitter Pulse Position for bit 3 | TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
5 | UI(4) | ||
tTTP2 | LVDS Transmitter Pulse Position for bit 2 | TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
6 | UI(4) | ||
tDD | Deserializer delay, latency(3)
(see Figure 11) |
TXCLKOUT± = 10 to 75 MHz (see Figure 6) |
142 × T | 143 × T | ns | |
tTPDD | Deserializer power-down delay, active to OFF (see Figure 13) |
TXCLKOUT± = 75 MHz | 6 | 10 | ns | |
tTXZR | Deserializer enable delay, OFF to active (see Figure 14) |
TXCLKOUT± = 75 MHz | 40 | 55 | ns | |
CHANNEL LINK II CML INPUT | ||||||
tDDLT | Deserializer lock time(5)
(see Figure 8) |
TXCLKOUT± = 10 MHz, SSCG = OFF | 7 | ms | ||
TXCLKOUT± = 10 MHz, SSCG = ON | 14 | |||||
TXCLKOUT± = 75 MHz, SSCG = OFF | 6 | |||||
TXCLKOUT± = 65 MHz, SSCG = ON | 8 | |||||
tDJIT | Deserializer input jitter tolerance (see Figure 16) |
EQ = OFF SSCG = OFF Jitter frequency > 10 MHz |
>0.45 | UI(6) | ||
LVCMOS OUTPUTS | ||||||
tCLH | Deserializer low-to-high transition time (see Figure 4) |
CL = 8 pF (LOCK and PASS pins) | 10 | 15 | ns | |
tCHL | Deserializer high-to-low transition time (see Figure 4) |
CL = 8 pF (LOCK and PASS pins) | 10 | 15 | ns | |
tPASS | BIST PASS valid time, BISTEN = 1 (see Figure 17) |
10 MHz (PASS pin) |
220 | 230 | ns | |
75 MHz (PASS pin) |
40 | 65 | ||||
SSCG MODE | ||||||
fDEV | Spread spectrum clocking deviation frequency(3) |
TXCLKOUT± = 10 to 65 MHz, SSCG = ON |
±0.5% | ±2% | ||
fMOD | Spread spectrum clocking modulation frequency(3) |
TXCLKOUT± = 10 to 65 MHz, SSCG = ON |
8 | 100 | kHz |