ZHCSD37A November 2014 – March 2019 DS90UH947-Q1
PRODUCTION DATA.
The D_GPIO[3:0] pins can be configured to obtain different sampling rates depending on the mode as well as back channel frequency. These different modes are controlled by a compatible deserializer. Consult the appropriate deserializer datasheet for details on how to configure the back channel frequency. See Table 2 for details about D_GPIOs in various modes.
HSCC_MODE (on DES) | MODE | NUMBER OF D_GPIOs | SAMPLES PER FRAMe | D_GPIO Effective Frequency(1) (kHz) | D_GPIOs ALLOWED | ||
---|---|---|---|---|---|---|---|
5 Mbps BC(2) | 10 Mbps BC(3) | 20 Mbps BC(4) | |||||
000 | Normal | 4 | 1 | 33 | 66 | 133 | D_GPIO[3:0] |
011 | Fast | 4 | 6 | 200 | 400 | 800 | D_GPIO[3:0] |
010 | Fast | 2 | 10 | 333 | 666 | 1333 | D_GPIO[1:0] |
001 | Fast | 1 | 15 | 500 | 1000 | 2000 | D_GPIO0 |