ZHCSD39B November 2014 – August 2019 DS90UH929-Q1
PRODUCTION DATA.
The DS90UH929-Q1 also allows internal loading of an EDID profile up to 256 bytes. This SRAM storage is volatile and requires loading from an external I2C master (local or remote). The internal EDID is reloadable and readable (local/remote) from control registers during normal operation.