ZHCSJI8B march 2019 – march 2023 DS90UB953A-Q1
PRODUCTION DATA
The DS90UB953A-Q1 supports voltage measurement and temperature measurement. The temperature and voltage sensors are both equipped with a 3-bit ADC. The engineer can configure these sensors to monitor a signal and raise a flag when a signal goes outside of a set limit. For example, a voltage sensor can be used to monitor the 1.8-V line and raise a flag if the voltage goes above 1.85 V or below 1.75 V. This flag can then be transferred to the deserializer and set an interrupt at the deserializer end of the link. In a similar manner, the temperature sensor will trigger an alarm bit when the internal temperature of DS90UB953A-Q1 is outside the range.
Both GPIO0 and GPIO1 can be configured to sense the voltage applied at their inputs. Table 7-33 through Table 7-39 cover the registers specific to this section.
For a given voltage or temperature, the measurement accuracy is ±1 LSB. This means that for a given input voltage or temperature corresponding to the nearest value in Table 7-2 and Table 7-3, the resulting ADC output code will be accurate to the nearest ±1 code.
GPIO VIN (V) | CODE |
---|---|
VIN < 0.85 | 000 |
0.85 < VIN < 0.90 | 001 |
0.90 < VIN < 0.95 | 010 |
0.95 < VIN < 1.00 | 011 |
1.00 < VIN < 1.05 | 100 |
1.05 < VIN < 1.10 | 101 |
1.10 < VIN < 1.15 | 110 |
1.15 < VIN | 111 |
TEMPERATURE (°C) | CODE |
---|---|
T < –30 | 000 |
–30 < T < –10 | 001 |
–10 < T < 15 | 010 |
15 < T < 35 | 011 |
35 < T < 55 | 100 |
55 < T < 75 | 101 |
75 < T < 100 | 110 |
100 < T | 111 |