ZHCSMR4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
RX port-specific register. The FPD-Link III Port Select register 0x4C configures which unique Rx port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | - | 0 | Reserved |
6 | SFILTER_ERROR | R/RC | 0 | SFILTER measurement error detect If this bit is set, one or more measurements since the last read reported invalid results. This register is cleared on read. |
5:0 | SFILTER_DDLY | R | 0x0 | SFITLER Data Delay Current value of data delay control to SFILTER circuit (The readout may vary depending on device status). |