ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
Eight pairs of TargetAlias and TargetID registers are allocated for the FPD-Link III Receive port in registers 0x5C through 0x6C. The TargetAlias register allows programming a virtual address which the host controller uses to access the remote device. The TargetID register provides the actual target address for the device on the remote I2C bus.