ZHCSCD5B April   2014  – January 2017 DS125DF1610

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Additional Thermal Information
    6. 6.6 Electrical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Device Data Path Operation
      2. 7.3.2  AC-Coupled Receiver with Signal Detect
      3. 7.3.3  CTLE
      4. 7.3.4  Cross Point Switch
      5. 7.3.5  DFE with VGA
      6. 7.3.6  Clock and Data Recovery
      7. 7.3.7  Reference Clock
      8. 7.3.8  Differential Driver with FIR Filter
      9. 7.3.9  Setting the Output VOD
      10. 7.3.10 Output Driver Polarity Inversion
      11. 7.3.11 Driver Output Rise/Fall Time
      12. 7.3.12 Debug Features
        1. 7.3.12.1 Pattern Generator
        2. 7.3.12.2 Pattern Checker
        3. 7.3.12.3 Eye Opening Monitor
      13. 7.3.13 Interrupt Signals
      14. 7.3.14 Other Features
        1. 7.3.14.1 Lock Sequencer
        2. 7.3.14.2 RESET_IO Pin
    4. 7.4 Device Functional Modes
      1. 7.4.1 SMBus Master Mode
      2. 7.4.2 SMBus Slave Mode
        1. 7.4.2.1 SDA and SDC
        2. 7.4.2.2 SMBus Address Configuration
      3. 7.4.3 Device Configuration in SMBus Slave Mode
    5. 7.5 Programming
      1. 7.5.1 Bit Fields in the Register Set
      2. 7.5.2 Writing to and Reading from the Global/Shared/Channel Registers
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Typical Application Performance Plots
    3. 8.3 Initialization Setup
      1. 8.3.1 Data Rate Selection (Rate/Sub-Rate Table)
      2. 8.3.2 Data Rate Selection (Manual Programming)
  9. Power Supply Recommendations
    1. 9.1 Power Supply Filtering
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

Plastic Ball Grid Array
196 Balls
Bottom View
DS125DF1610 PBGA.gif
DS125DF1610 DS110DF1610pinout_mw3.gif

Pin Functions

DS110DF1610,
DS125DF1610
PIN NAME
DS150DF1610
PIN NAME
PIN I/O DESCRIPTION
HIGH SPEED DIFFERENTIAL I/O
RX_1A_P
RX_1A_N
RX_0_0P
RX_0_0N
A14
B14
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_0B_P
Rx_0B_N
RX_0_1P
RX_0_1N
A12
B12
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_0A_P
RX_0A_N
RX_0_2P
RX_0_2N
A10
B10
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_2A_P
RX_2A_N
RX_0_3P
RX_0_3N
C13
D13
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_1B_P
RX_1B_N
RX_0_4P
RX_0_4N
C11
D11
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_3A_P
RX_3A_N
RX_0_5P
RX_0_5N
E14
F14
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_2B_P
RX_2B_N
RX_0_6P
RX_0_6N
E12
F12
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_4A_P
RX_4A_N
RX_0_7P
RX_0_7N
G13
H13
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_3B_P
RX_3B_N
RX_1_0P
RX_1_0N
G11
H11
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_4B_P
Rx_4B_N
RX_1_1P
RX_1_1N
J14
K14
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_5A_P
RX_5A_N
RX_1_2P
RX_1_2N
J12
K12
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_5B_P
RX_5B_N
RX_1_3P
RX_1_3N
L13
M13
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_6A_P
RX_6A_N
RX_1_4P
RX_1_4N
L11
M11
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_6B_P
RX_6B_N
RX_1_5P
RX_1_5N
N14
P14
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_7A_P
RX_7A_N
RX_1_6P
RX_1_6N
N12
P12
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
RX_7B_P
RX_7B_N
RX_1_7P
RX_1_7N
N10
P10
I, CML Inverting and non-inverting CML-compatible, AC coupled differential inputs. An on-chip 100 Ohm differential termination resistor connects these inputs.
TX_1A_P
TX_1A_N
TX_0_0P
TX_0_0N
A1
B1
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_0B_P
TX_0B_N
TX_0_1P
TX_0_1N
A3
B3
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_0A_P
TX_0A_N
TX_0_2P
TX_0_2N
A5
B5
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_2A_P
TX_2A_N
TX_0_3P
TX_0_3N
C2
D2
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_1B_P
TX_1B_N
TX_0_4P
TX_0_4N
C4
D4
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_3A_P
TX_3A_N
TX_0_5P
TX_0_5N
E1
F1
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_2B_P
TX_2B_N
TX_0_6P
TX_0_6N
E3
F3
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_4A_P
TX_4A_N
TX_0_7P
TX_0_7N
G2
H2
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_3B_P
TX_3B_N
TX_1_0P
TX_1_0N
G4
H4
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_4B_P
TX_4B_N
TX_1_1P
TX_1_1N
J1
K1
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_5A_P
TX_5A_N
TX_1_2P
TX_1_2N
J3
K3
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_5B_P
TX_5B_N
TX_1_3P
TX_1_3N
L2
M2
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_6A_P
TX_6A_N
TX_1_4P
TX_1_4N
L4
M4
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_6B_P
TX_6B_N
TX_1_5P
TX_1_5N
N1
P1
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_7A_P
TX_7A_N
TX_1_6P
TX_1_6N
N3
P3
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
TX_7B_P
TX_7B_N
TX_1_7P
TX_1_7N
N5
P5
O, CML Inverting and non-inverting CML-compatible differential outputs. Driver presents an output impedance of 100 ohms between these outputs when switching.
CLOCK PINS
REF_CLK_P
REF_CLK_N
P7
P8
I, LVDS/
LVCMOS
Inverting and non-inverting
CML-compatible differential inputs for 25 MHz, 125 MHz, or 312.5 MHz clock. These differential signals are typically AC coupled with 1 µF capacitors
When configured for single-ended input operation, apply LVCMOS ref clock to REF_CLK_P and float REF_CLK_N. Single-ended signals should be DC coupled.
CLK_MON_P
CLK_MON_N
A7
A8
O, LVDS Inverting and non-inverting
CML-compatible differential outputs to monitor system differential clock.
When daisy chaining to another retimer the output frequency should be set to 25 MHz.
SMBUS INTERFACE
SDA_IO M7 I/O,
Open Drain
Data Input / Open Drain Output
External pull-up resistor is required, typically in the 2kΩ to 5kΩ range. Pull-up value should be selected according to system implementation.
Pin is 3.3 V LVCMOS tolerant.
SCL_IO L6 I/O,
Open Drain
Clock input/output
External pull-up resistor is required, typically in the 2kΩ to 5kΩ range. Pull-up value should be selected according to system implementation.
Pin is 3.3 V LVCMOS tolerant
EEPROM configuration (SMBus Master mode)
JTAG INTERFACE(1)
TMS_IO B7 I, LVCMOS JTAG Test Mode Select, internal pull-up
TDO_IO C7 O, LVCMOS JTAG Test Data Out
TRST_IO C8 I, LVCMOS JTAG Test Reset, internal pull-up
TCK_IO D6 I, LVCMOS JTAG Test clock, internal pull-up
TDI_IO D7 I, LVCMOS JTAG Test Data Input, internal pull-up
OTHER PINS
RESET_IO L8 I, LVCMOS Resets registers and state machines on rising edge. Pulse LOW for minimum of 10µs to perform reset. Pin should be pulled HIGH during power on.
INTERR_IO M8 O, Open Drain Active Low interrupt signal. Pin goes low when an interrupt event occurs. Interrupts must be enabled via SMBus.
ADDR0 B6 I, LVCMOS 4 level input strap pin for SMBus address code LSB. Standard LVCMOS output.
ADDR1 D5 I, LVCMOS 4 level input strap pin for SMBus address code MSB. Standard LVCMOS output.
READ_EN G5 I, LVCMOS Tie LOW for SMBus slave mode normal operation. Pin has internal pull down.
In SMBus slave mode, tie HIGH to force SMBus address = 0x30.
ALL_DONE L5 O, LVCMOS EEPROM load status. Pin goes LOW when EEPROM load is complete.
EN_SMB N8 I, LVCMOS Connect to GND through ≤1kΩ resistor for SMBus slave operation.
Connect to VDD through ≤1kΩ resistor for EEPROM configuration
POWER
VDD E5, E7, E9, E10, F5, F6, F8, F10, G7, G9, H6, H8, J5, J7, J9, J10, K5, K6, K8, K10 Power VDD = 2.5 V +/- 5%
GND A2, A4, A6, A9, A11, A13, B2, B4, B9, B11, B13, C1, C3, C5, C10, C12, C14, D1, D3, D10, D12, D14, E2, E4, E6, E8, E11, E13, F2, F4, F7, F9, F11, F13, G1, G3, G6, G8, G10, G12, G14, H1, H3, H5, H7, H9, H10, H12, H14, J2, J4, J6, J8, J11, J13, K2, K4, K7, K9, K11, K13, L1, L3, L10, L12, L14, M1, M3, M5, M10, M12, M14, N2, N4, N6, N9, N11, N13, P2, P4, P6, P9, P11, P13 Power Ground reference
N/C B8, C6, C9, D8, D9, L7, L9, M6, M9, N7 No Connect, leave floating
Refer to the DS125DF1610 Programming Guide for additional information