ZHCSEP5D January 2016 – November 2018 DRV8884
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VM | Power supply voltage | 8 | 37 | V |
VCC | Logic level input voltage | 0 | 5.3 | V |
ƒPWM | Applied STEP signal (STEP) | 0 | 100 (1) | kHz |
IDVDD | DVDD external load current | 0 | 1 (2) | mA |
IFS | Motor full scale current | 0 | 1.0 | A |
Irms | Motor rms current | 0 | 0.7 | A |
TA | Operating ambient temperature | –40 | 125 | °C |