ZHCSIO5B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
In this mode, after an OCP event all the outputs (OUTx) are disabled and the nFAULT pin is driven low. The FAULT, OCP, and corresponding MOSFET OCP bits are latched high in the SPI registers. Normal operation resumes automatically (motor-driver operation and nFAULT released) after the t(RETRY) time has elapsed and the fault condition is removed.