High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (110 mΩ at TJ = 25°C)
Operating Supply Voltage up to 52 V
DRV8412 (Power Pad Down): up to 2 × 3-A Continuous Output Current (2 × 6-A Peak) in Dual Full-Bridge Mode or 6-A Continuous Current in Parallel Mode (12-A Peak)
DRV8432 (Power Pad Up): up to 2 × 7-A Continuous Output Current (2 × 12-A Peak) in Dual Full-Bridge Mode or 14-A Continuous Current in Parallel Mode (24-A Peak)
PWM Operating Frequency up to 500 kHz
Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
Programmable Cycle-by-Cycle Current Limit Protection
Independent Supply and Ground Pins for Each Half Bridge
Intelligent Gate Drive and Cross Conduction Prevention