ZHCSIS4B September 2018 – April 2019 DRV5015-Q1
PRODUCTION DATA.
Use the parameters listed in Table 2 for this design.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
RPM range | 45 kRPM |
Number of magnet poles | 8 |
Magnetic material | Ferrite |
Air gap above the Hall sensors | 2.5 mm |
Magnetic flux density peaks at the Hall sensors at maximum temperature | ±7 mT |