ZHCSFA9A June   2016  – July 2016 DRV2511-Q1
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input and Configurable Pre-amplifier
      2. 7.3.2 Pulse-Width Modulator (PWM)
      3. 7.3.3 Designed for low EMI
      4. 7.3.4 Device Protection Systems
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation in Shutdown Mode
      2. 7.4.2 Operation in Standby Mode
      3. 7.4.3 Operation in Active Mode
    5. 7.5 Programming
      1. 7.5.1 Gain
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Single-Ended Source
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Optional Components
          2. 8.2.1.2.2 Capacitor Selection
          3. 8.2.1.2.3 Solenoid Selection
          4. 8.2.1.2.4 Output Filter Considerations
        3. 8.2.1.3 Application Curves
        4. 8.2.1.4 Differential Input Diagram
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
Supply voltage PVDD, AVDD –0.3 30 V
Input voltage, VI IN+, IN- –0.3 6.3 V
GAIN –0.3 VREG + 0.3
EN –0.3 PVDD + 0.3
Current DC current on PVDD, GND, OUT+, OUT- –8 8 A
Operating free-air temperature, TA –40 125 °C
Storage temperature range, Tstg –50 150
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

MIN MAX UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) –2000 2000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) –450 450
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD Supply voltage. PVDD, AVDD. 4.5 26 V
VIH High-level input voltage. STDBY, EN, FS0, FS1, FS2. 2 V
VIL Low-level input voltage. STDBY, EN, FS0, FS1, FS2. 0.8 V
VOL Low-level output voltage. INTZ, RPULL-UP = 100 kΩ, PVDD = 26 V. 0.8 V
IIH High-level input current. STDBY, EN, FS0, FS1, FS2. (VI = 2 V, PVDD = 26 V). 50 µA
RL Minimum load Impedance. 1.65 Ω
Lo Output-filter Inductance. 1 µH

6.4 Thermal Information

THERMAL METRIC(1) DRV2511-Q1 UNIT
DAP
32 PINS
RθJA Junction-to-ambient thermal resistance 32.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 17.2 °C/W
RθJB Junction-to-board thermal resistance 17.3 °C/W
ψJT Junction-to-top characterization parameter 0.4 °C/W
ψJB Junction-to-board characterization parameter 17.2 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 1 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

TA = 25°C, AVCC = PVDD = 12 V, RL = 5 Ω (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
| VOS | Output offset voltage (measured differentially) VI = 0 V, Gain = 36 dB 1.5 15 mV
IVDD Quiescent supply current No load or filter 20 mA
IVDD(SD) Quiescent supply current in shutdown mode No load or filter 35 µA
IVDD(STDBY) Quiescent supply current in standby mode No load or filter 11 mA
rDS(on) Drain-source on-state resistance, measured pin to pin TJ = 25°C 60
G Gain R1 = open, R2 = 20 kΩ 19 20 21 dB
R1 = 100 kΩ, R2 = 20 kΩ 25 26 27
R1 = 100 kΩ, R2 = 39 kΩ 31 32 33 dB
R1 = 75 kΩ, R2 = 47 kΩ 35 36 37
VREG Regulator voltage 6.4 6.9 7.4 V
BW Full Power Bandwidth 60 kHz
VO Output voltage (measured differentially) Measured at PVDD = 26V 50 V
PSRR Power supply ripple rejection 200 mVpp ripple at 1 kHz, Gain = 20 dB –70 dB
CMRR Common-mode rejection ratio –56 dB
fOSC Oscillator frequency
(with PWM duty cycle < 96%)
FS2 = 0, FS1 = 0, FS0 = 0 376 400 424 kHz
FS2 = 0, FS1 = 0, FS0 = 1 470 500 530
FS2 = 0, FS1 = 1, FS0 = 0 564 600 636
FS2 = 0, FS1 = 1, FS0 = 1 940 1000 1060
FS2 = 1, FS1 = 0, FS0 = 0 1128 1200 1278
Power-on threshold 4.1 V
Power-off threshold 28 V
Thermal trip point 150 °C
Thermal hysteresis 15 °C
Over-current trip point 13 A
Over-voltage trip point 28 V

6.6 Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ton-sd Turn-on time from shutdown to waveform EN = Low to High, STBY = Low 10 ms
tOFF-sd Turn-off time EN = High to Low 5 µs
ton-stdby Turn-on time from standby to waveform EN = High, STBY = High to Low 6 µs

6.7 Typical Characteristics

DRV2511-Q1 current_vs_vdd_update_slos916.gif
Figure 1. Shutdown Current vs VDD Voltage
DRV2511-Q1 standby_current_vs_vdd_update_slos916.gif
Figure 2. Standby Current vs VDD Voltage