ZHCSP55A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
Note that the FG output reflects the driving state of the motor. During normal closed-loop behavior, the driving state and the actual state of the motor are synchronized. During open-loop acceleration, however, this may not reflect the actual motor speed. During a locked-motor condition, the FG output is driven high.
The DRV10982-Q1 device provides three options for controlling the FG output during open loop, as shown in Figure 8-37. The selection of these options is determined by the FGOLSel[1:0] setting.