ZHCSDA8E January 2015 – May 2018 DRV10975
PRODUCTION DATA.
The overcurrent protection function acts to protect the device if the current, as measured from the FETs, exceeds the IOC-limit threshold. It protects the device in the short-circuit condition if by accident a phase shorts to GND, or to another phase; the DRV10975 places the output drivers into a high-impedance state and maintains this condition until the overcurrent is no longer present. The OverCurr status bit (address 0x10 bit 5) is set.
The DRV10975 also provides acceleration current limit and lock detection current limit functions to protect the device and motor (see Current Limit and Lock Detect and Fault Handling).