ZHCSAX9A March 2013 – July 2015 DRV10963
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC Pin supply voltage | –0.3 | 6 | V | |
Motor phase pins (U, V, W) | –1 | 7.7 | V | |
Direction, speed indicator input, and speed input (FR, FGS, PWM) | –0.3 | 6 | V | |
Speed output (FG) | –0.3 | 7.7 | V | |
TJ | Junction temperature | –40 | 150 | °C |
TSDR | Maximum lead soldering temperature, 10 seconds | 260 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | VCC Pin supply voltage | 2.1 | 5.5 | V |
U, V, W | Motor phase pins | –0.1 | 7 | V |
FR, FGS, PWM | Direction, speed indicator input, and speed input | –0.1 | 5.5 | V |
FG | Speed output | –0.1 | 7.5 | V |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | DRV10963 | UNIT | |
---|---|---|---|
DSN (USON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 40.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 15.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 16 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.9 | °C/W |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVCC | Operating current | PWM = VCC, no motor connected | 5.5 | mA | ||
IVCC_SLEEP | Sleep current | PWM = 0 V | 15 | 20 | µA | |
UVLO | ||||||
VUVLO_H | Undervoltage threshold high | 2 | 2.1 | V | ||
VUVLO_L | Undervoltage threshold low | 1.7 | 1.8 | V | ||
VUVLO_HYS | Undervoltage threshold hysteresis | 100 | 200 | 300 | mV | |
INTEGRATED MOSFET | ||||||
RDSON | Series resistance (H+L) | VCC = 5 V; IOUT = 0.5 A | 1 | 1.5 | Ω | |
PWM | ||||||
VIH_PWM | Input high threshold | 2.3 | V | |||
VIL_PWM | Input low threshold | 0.8 | V | |||
FPWM | PWM input frequency | Duty cycle >0% and <100% | 15 | 100 | kHz | |
RPU_PWM_VCC | PWM pin pullup resistor | Active Mode | 50 | kΩ | ||
Standby Mode | 2 | MΩ | ||||
TSLEEP | Sleep entry time | PWM = 0 V | 500 | µs | ||
FG | ||||||
IOL_FG | FG sink current | VFG = 0.3 V | 5 | mA | ||
ISC_FG | FG short circuit current | VFG = 5 V | 13 | 25 | mA | |
FGS and FR | ||||||
VIH_FGS | Input high threshold | 2.3 | V | |||
VIL_FGS | Input low threshold | 0.8 | V | |||
VIH_FR | Input high threshold | 2.3 | V | |||
VIL_FR | Input low threshold | 0.8 | V | |||
RPU_FGS_VCC | FGS pin pullup resistor | Active Mode | 50 | kΩ | ||
Standby Mode | 2 | MΩ | ||||
RPU_FR_VCC | FR pin pullup resistor | 500 | kΩ | |||
LOCK PROTECTION | ||||||
TON_LOCK | Lock detect time | 0.3 | s | |||
TOFF_LOCK | Lock release time | 5 | s | |||
CURRENT LIMIT | ||||||
ILIMIT | Soft current limit value | 500 | mA | |||
SHORT CIRCUIT CURRENT PROTECTION [ILIMIT [2:0] = 4 | ||||||
ISHT | Short circuit current protection | 1.8 | A | |||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | 160 | °C | |||
TSD_HYS | Thermal shutdown hysteresis | 10 | °C |