ZHCSAG8A November   2012  – March 2015 DRV10866

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Speed Control
      2. 7.3.2 Frequency Generator
      3. 7.3.3 Lock Protection
      4. 7.3.4 Voltage Surge Protection
      5. 7.3.5 Overcurrent Protection
      6. 7.3.6 Undervoltage Lockout (UVLO)
      7. 7.3.7 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start-up
      2. 7.4.2 Motor Running at Steady-State Speed
      3. 7.4.3 Motor Stopping
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 术语表
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

10-Pins WSON with Thermal Pad
DSC Package
Top View
DRV10866 po_bvs155.gif
(1) Thermal pad connected to ground.

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
COM 2 I Motor common terminal input
CS 9 I Overcurrent threshold setup pin. The constant current of the internal constant current source flows through the resistor connected to this pin. The other side of the resistor is connected to ground. The voltage across the resistor compares with the voltage converted from the bottom MOSFET current. If the MOSFET current is high, the part enters the overcurrent protection mode by turning off the top PWM MOSFET and holding the bottom MOSFET on. I (mA) = 3120/RCS(kΩ).
Equation valid range: 300 mA < ILIMIT< 850 mA
FG 1 O Frequency generator output. If the FGS pin is connected to ground, the output has a period equal to one electrical cycle (FG). If the FGS pin is connected to VCC, the output has a period equal to two electrical cycles (1/2FG).
FGS 8 I FG and 1/2FG control pin. Latched upon wake-up signal from the PWM pin. For details, refer to Frequency Generator.
GND 5 Ground pin
PWM 10 I PWM input pin. The PWM input signal is converted to a fixed 156-kHz switching frequency on the MOSFET driver. The PWM input signal resolution is less than 1%. This pin can also control the device and put it in or out of standby mode. After the signal at the PWM stays low (up to 500 µs), the device goes into low-power standby mode. Standby current is approximately 5 µA. The rising edge of the PWM signal wakes up the device and puts it into active mode, where it is ready to start to turn the motor.
U 4 O Phase U output
V 7 O Phase V output
VCC 3 I Input voltage for motor and chip-supply voltage; the internal clamping circuit clamps the VCC voltage.
W 6 O Phase W output