ZHCSJ33F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Some of the timings described in the following sections require the use of Virtual or Manual I/O Timing Modes. Table 7-2 provides a summary of the Virtual and Manual I/O Timing Modes across all device interfaces. The individual interface timing sections found later in this document provide the full description of each applicable Virtual and Manual I/O Timing Mode. Refer to the "Pad Configuration" section of the TRM for the procedure on implementing the Virtual and Manual Timing Modes in a system.
Virtual or Manual IO Mode Name | Data Manual Timing Mode |
---|---|
VIP | |
VIP1_MANUAL1 | VIN1A/1B/2A Rise-Edge Capture Mode Timings |
VIP1_2B_MANUAL1 | VIN2B Rise-Edge Capture Mode Timings |
VIP1_MANUAL2 | VIN1A/1B/2A Fall-Edge Capture Mode Timings |
VIP1_2B_MANUAL2 | VIN2B Fall-Edge Capture Mode Timings |
VIP2_MANUAL1 | VIN3A, VIN3B IOSET1 Rise-Edge Capture Mode Timings |
VIP2_4A_MANUAL1 | VIN4A IOSET1/2 Rise-Edge Capture Mode Timings |
VIP2_4A_IOSET3_MANUAL1 | VIN4A IOSET3 Rise-Edge Capture Mode Timings |
VIP2_4B_MANUAL1 | VIN4B Rise-Edge Capture Mode Timings |
VIP2_3B_IOSET2_MANUAL1 | VIN3B IOSET2 Rise-Edge Capture Mode Timings |
VIP2_3B_IOSET2_MANUAL2 | VIN3B IOSET2 Fall-Edge Capture Mode Timings |
VIP2_MANUAL2 | VIN3A, VIN3B IOSET1, VIN4A IOSET1/2 Fall-Edge Capture Mode Timings |
VIP2_4A_MANUAL2 | VIN4A IOSET1/2 Fall-Edge Capture Mode Timings |
VIP2_4A_IOSET3_MANUAL2 | VIN4A IOSET3 Fall-Edge Capture Mode Timings |
VIP2_4B_MANUAL2 | VIN4B Fall-Edge Capture Mode Timings |
VIP3_MANUAL1 | VIN5A and VIN6A Rise-Edge Capture Mode Timings |
VIP3_MANUAL2 | VIN5A and VIN6A Fall-Edge Capture Mode Timings |
DPI Video Output | |
VOUT1_MANUAL1 | DPI1 Video Output Alternate Timings |
VOUT1_MANUAL2 | DPI1 Video Output Default Timings |
VOUT1_MANUAL3 | DPI1 Video Output MANUAL3 Timings |
VOUT1_MANUAL4 | DPI1 Video Output MANUAL4 Timings |
VOUT2_IOSET1_MANUAL1 | DPI2 Video Output IOSET1 Alternate Timings |
VOUT2_IOSET1_MANUAL2 | DPI2 Video Output IOSET1 Default Timings |
VOUT2_IOSET1_MANUAL3 | DPI2 Video Output IOSET1 MANUAL3 Timings |
VOUT2_IOSET1_MANUAL4 | DPI2 Video Output IOSET1 MANUAL4 Timings |
VOUT2_IOSET2_MANUAL1 | DPI2 Video Output IOSET2 Alternate Timings |
VOUT2_IOSET2_MANUAL2 | DPI2 Video Output IOSET2 Default Timings |
VOUT2_IOSET2_MANUAL3 | DPI2 Video Output IOSET2 MANUAL3 Timings |
VOUT2_IOSET2_MANUAL4 | DPI2 Video Output IOSET2 MANUAL4 Timings |
VOUT3_MANUAL1 | DPI3 Video Output Alternate Timings |
VOUT3_MANUAL2 | DPI3 Video Output Default Timings |
VOUT3_MANUAL3 | DPI3 Video Output MANUAL3 Timings |
VOUT3_MANUAL4 | DPI3 Video Output MANUAL4 Timings |
HDMI, EMIF, Timers, I2C, HDQ/1-Wire, UART, McSPI, USB, SATA, PCIe, DCAN, GPIO, KBD, PWM, ATL, JTAG, TPIU, RTC, SDMA, INTC | |
No Virtual or Manual IO Timing Mode Required | All Modes |
GPMC | |
No Virtual or Manual IO Timing Mode Required | GPMC Asyncronous Mode Timings and Synchronous Mode - Default Timings |
GPMC_VIRTUAL1 | GPMC Synchronous Mode - Alternate Timings |
QSPI | |
No Virtual or Manual IO Timing Mode Required | QSPI Mode 3 Default Timing Mode |
QSPI_MODE0_MANUAL1 | QSPI Mode 0 Default Timing Mode |
McASP | |
No Virtual or Manual IO Timing Mode Required | McASP1 Synchronous Transmit Timings |
MCASP1_VIRTUAL1_ASYNC_TX | See Table 7-55 |
MCASP1_VIRTUAL2_SYNC_RX | See Table 7-55 |
MCASP1_VIRTUAL3_ASYNC_RX | See Table 7-55 |
No Virtual or Manual IO Timing Mode Required | McASP2 Synchronous Transmit Timings |
MCASP2_VIRTUAL1_ASYNC_RX_80M | See Table 7-56 |
MCASP2_VIRTUAL2_ASYNC_RX | See Table 7-56 |
MCASP2_VIRTUAL3_ASYNC_TX | See Table 7-56 |
MCASP2_VIRTUAL4_SYNC_RX | See Table 7-56 |
MCASP2_VIRTUAL5_SYNC_RX_80M | See Table 7-56 |
No Virtual or Manual IO Timing Mode Required | McASP3 Synchronous Transmit Timings |
MCASP3_VIRTUAL2_SYNC_RX | See Table 7-57 |
No Virtual or Manual IO Timing Mode Required | McASP4 Synchronous Transmit Timings |
MCASP4_VIRTUAL1_SYNC_RX | See Table 7-58 |
No Virtual or Manual IO Timing Mode Required | McASP5 Synchronous Transmit Timings |
MCASP5_VIRTUAL1_SYNC_RX | See Table 7-59 |
No Virtual or Manual IO Timing Mode Required | McASP6 Synchronous Transmit Timings |
MCASP6_VIRTUAL1_SYNC_RX | See Table 7-60 |
No Virtual or Manual IO Timing Mode Required | McASP7 Synchronous Transmit Timings |
MCASP7_VIRTUAL2_SYNC_RX | See Table 7-61 |
No Virtual or Manual IO Timing Mode Required | McASP8 Synchronous Transmit Timings |
MCASP8_VIRTUAL1_SYNC_RX | See Table 7-62 |
GMAC | |
No Virtual or Manual IO Timing Mode Required | GMAC MII1/2 Timings |
GMAC_RMII0_MANUAL1 | GMAC RMII0 Timings |
GMAC_RMII1_MANUAL1 | GMAC RMII1 Timings |
GMAC_RGMII0_MANUAL1 | GMAC RGMII0 Internal Delay Enabled Timings Mode |
GMAC_RGMII1_MANUAL1 | GMAC RGMII1 Internal Delay Enabled Timings Mode |
MLB | |
MLB_MANUAL1 | MLB 3-Pin and 6-Pin Timings |
eMMC/SD/SDIO | |
No Virtual or Manual IO Timing Mode Required | MMC1 DS (Pad Loopback) and SDR12 (Pad Loopback) Timings |
MMC1_VIRTUAL1 | MMC1 HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback), SDR25 Timings (Internal Loopback and Pad Loopback) |
MMC1_VIRTUAL2 | SDR50 (Pad Loopback) Timings |
MMC1_VIRTUAL5 | MMC1 DS (Internal Loopback) Timings |
MMC1_VIRTUAL6 | MMC1 SDR50 (Internal Loopback) Timings |
MMC1_VIRTUAL7 | MMC1 DDR50 (Internal Loopback) Timings |
MMC1_DDR_MANUAL1 | MMC1 DDR50 (Pad Loopback) Timings |
MMC1_SDR104_MANUAL1 | MMC1 SDR104 Timings |
No Virtual or Manual IO Timing Mode Required | MMC2 Standard (Pad Loopback), High Speed (Pad Loopback), and DDR (Pad Loopback) Timings |
MMC2_DDR_LB_MANUAL1 | MMC2 DDR (Internal Loopback) Timings |
MMC2_HS200_MANUAL1 | MMC2 HS200 Timings |
MMC2_STD_HS_LB_MANUAL1 | MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings |
MMC3_MANUAL1 | MMC3 DS, SDR12, HS, SDR25 Timings, SDR50 Timings |
MMC4_MANUAL1 | MMC4 SDR12, HS, SDR25 Timings |
MMC4_DS_MANUAL1 | MMC4 DS Timings |