ZHCSJ33F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | td(TX_CLK-TXD) | Delay time, miin_txclk to transmit selected signals valid | 0 | 25 | ns |
td(TX_CLK-TX_EN) | |||||
td(TX_CLK-TX_ER) |
In Table 7-75 are presented the specific groupings of signals (IOSET) for use with GMAC MII signals.
SIGNALS | IOSET5 | IOSET6 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
GMAC MII1 | ||||
mii1_txd3 | C5 | 8 | ||
mii1_txd2 | D6 | 8 | ||
mii1_txd1 | B2 | 8 | ||
mii1_txd0 | C4 | 8 | ||
mii1_rxd3 | F5 | 8 | ||
mii1_rxd2 | E4 | 8 | ||
mii1_rxd1 | C1 | 8 | ||
mii1_rxd0 | E6 | 8 | ||
mii1_col | B4 | 8 | ||
mii1_rxer | B3 | 8 | ||
mii1_txer | A3 | 8 | ||
mii1_txen | A4 | 8 | ||
mii1_crs | B5 | 8 | ||
mii1_rxclk | D5 | 8 | ||
mii1_txclk | C3 | 8 | ||
mii1_rxdv | C2 | 8 | ||
GMAC MII0 | ||||
mii0_txd3 | V5 | 3 | ||
mii0_txd2 | V4 | 3 | ||
mii0_txd1 | Y2 | 3 | ||
mii0_txd0 | W2 | 3 | ||
mii0_rxd3 | W9 | 3 | ||
mii0_rxd2 | V9 | 3 | ||
mii0_rxd1 | V6 | 3 | ||
mii0_rxd0 | U6 | 3 | ||
mii0_txclk | U5 | 3 | ||
mii0_txer | U4 | 3 | ||
mii0_rxer | U7 | 3 | ||
mii0_rxdv | V2 | 3 | ||
mii0_crs | V7 | 3 | ||
mii0_col | V1 | 3 | ||
mii0_rxclk | Y1 | 3 | ||
mii0_txen | V3 | 3 |