ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Table 3-1 shows a comparison between devices, highlighting the differences.
FEATURES | DEVICE | |||||
---|---|---|---|---|---|---|
DRA722 | DRA724 | DRA725 | DRA726 | |||
Features | ||||||
CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bit field value(2) | DRA722: 0 (0x0) | DRA724: 1 (0x1) | DRA725: 2 (0x2) | DRA726: 4 (0x4) | ||
Processors/Accelerators | ||||||
Speed Grades | H | J | L | P | ||
Arm Single Cortex-A15 Microprocessor (MPU) Subsystem | MPU core 0 | Yes | ||||
C66x VLIW DSP | DSP1 | Yes | ||||
BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | ||||
Display Subsystem | VOUT1 | Yes | ||||
VOUT2 | Yes | |||||
VOUT3 | Yes | |||||
HDMI | Yes | |||||
Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | ||||
IPU2 | Yes | |||||
Image Video Accelarator (IVA) | IVA | Yes | ||||
SGX544 Single-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | ||||
Video Input Port (VIP) | VIP1 | vin1a | Yes | |||
vin1b | Yes | |||||
vin2a | Yes | |||||
vin2b | Yes | |||||
Video Processing Engine (VPE) | VPE | Yes | ||||
Program/Data Storage | ||||||
On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | ||||
General-Purpose Memory Controller (GPMC) | GPMC | Yes | ||||
DDR3 Memory Controller | EMIF1 | up to 2GB across single chip select | ||||
SECDED/ECC (1) | No | |||||
Dynamic Memory Manager (DMM) | DMM | Yes | ||||
Radio Support | ||||||
Audio Tracking Logic (ATL) | ATL | Yes | ||||
Viterbi Coprocessor (VCP) | VCP1 | Yes | ||||
VCP2 | Yes | |||||
Peripherals | ||||||
Dual Controller Area Network (DCAN) Interface | DCAN1 | Yes | ||||
DCAN2 | Yes | |||||
Enhanced DMA (EDMA) | EDMA | Yes | ||||
System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | ||||
Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | ||||
GMAC_SW[1] | MII, RMII, or RGMII | |||||
General-Purpose I/O (GPIO) | GPIO | Up to 215 | ||||
Inter-Integrated Circuit (I2C) Interface | I2C | 6 | ||||
System Mailbox Module | MAILBOX | 13 | ||||
Media Local Bus Subsystem (MLBSS) | MLB | Yes | ||||
Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0 | 1 CLK + 4 Data | ||||
CSI2_1 | 1 CLK + 2 Data | |||||
Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | ||||
McASP2 | 16 serializers | |||||
McASP3 | 4 serializers | |||||
McASP4 | 4 serializers | |||||
McASP5 | 4 serializers | |||||
McASP6 | 4 serializers | |||||
McASP7 | 4 serializers | |||||
McASP8 | 4 serializers | |||||
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | ||||
MMC2 | 1x eMMC™ 8b | |||||
MMC3 | 1x SDIO 8b | |||||
MMC4 | 1x SDIO 4b | |||||
PCI-Express 3.0 Port with Integrated PHY | PCIe_SS1 | Up to two lanes (second lane shared with PCIe_SS2 and USB1) | ||||
PCIe_SS2 | Single lane (shared with PCIe_SS1 and USB1) | |||||
Serial Advanced Technology Attachment (SATA) | SATA | Yes | ||||
Real-Time Clock Subsystem (RTCSS) | RTCSS | Yes | ||||
Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | ||||
HDQ1W | HDQ1W | Yes | ||||
Quad SPI (QSPI) | QSPI | Yes | ||||
Spinlock Module | SPINLOCK | Yes | ||||
Keyboard Controller (KBD) | KBD | Yes | ||||
Timers, General-Purpose | TIMERS GP | 16 | ||||
Timer, Watchdog | WD TIMER | Yes | ||||
Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | ||||
PWMSS2 | Yes | |||||
PWMSS3 | Yes | |||||
Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | ||||
Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | ||||
Universal Serial Bus (USB2.0) | USB2 (High Speed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | ||||
USB3 (High Speed, OTG2.0, with ULPI) | Yes | |||||
USB4 (High Speed, OTG2.0, with ULPI) | No |