4 Revision History
Changes from Revision F (June 2021) to Revision G (August 2023)
- 将 IEC 6100 更正为 IEC 61000Go
- Changed Language in LED pins from 'Mode' to
'Function'Go
- Changed 'Other Inputs' Max rating from 3.8 to 'VDDIO +
0.3V'Go
- Added last sentence and register write list. "After enabling/setting
the RX_SFD..." etcGo
- Third & fourth paragraph added. Go
- Added LED_1 . Go
- Changed details of register 0x0018 to say LED instead of LED_0 for
bits 10:9 Go
- Changed the details of register 0x0027 to include Harmonics
Compliance Test noteGo
- Updated details of register 0x0040; added bit 13
descriptionGo
- Changed Pin 1 Quadrant from Q2 to Q1Go
Changes from Revision E (March 2019) to Revision F (June 2021)
- 更新了整个文档的表、图和交叉参考的编号格式Go
- 更新了“特性”部分以突出显示关键特性。Go
- 添加了商标Go
- Added clarification on Tx_CLK
state in reset in pin function
table.Go
- Added clarification on TX_CLK state in reset
in IO Pins State During Reset
tableGo
- Added 100BASE-FX output parameters Go
- Added AVO footnoteGo
- Added timing requirement for reset after stabilization of XI clock. Go
- Added RMII transmit latency number Go
- Added RGMII transmit latency number Go
- Added RMII receive latency numberGo
- Added RGMII receive latency number.Go
- Updated details of earlier "reserved" bits of register 0x000B and
0x003FGo
- Updated description for register 0x0015 and 0x001CGo
- Added register description of following registers:
0x101,0x0106,0x0107,0x0126,0x04D4,0x0121,0x0122,0x0124,0x010F,0x0111,0x0129,0x0130,0x0410,0x0416,0x0418,0x0450,0x040D
,0x041F,0x0421Go
- Added further information to registers
0x0000,0x0001,0x0469,0x0703CGo
- Updated default values for registers
:0x0008,0x000A,0x0010,0x0017,0x001E,0x0155,0x0215,0x0462,0x3000,0x3001,0x3014,0x3016Go
- Changed TPI network diagram to include optional ferrite bead for EMC improvementGo
Changes from Revision D (March 2019) to Revision E (March 2019)
- Changed to fix typos on Table 1 Go
Changes from Revision C (April 2018) to Revision D (March 2019)
- Changed the description for LED_1
in Pin Functions table.Go
- Changed reset pin state for RX_D[3:0] and
LED_1 pins in IO Pins State During
ResetGo
- Added XO and XI capacitanceGo
- Added Test Conditions to PMD OUTPUT section of the Electrical Characteristics TableGo
- Changed Parameter descriptions and units in Reset Timing Requirements table to match device performance.Go
- Changed NOTE for 100BASE-FX Signal Detect pin polarity from Active LOW to Active HIGH.Go
- Changed LED_0 strap modes to remove Mode 2 and Mode 3. Go
- Changed strap description for SD_EN pin from Active LOW to Active
HIGH.Go
- Deleted LED_0 configuration table.Go
- Changed LED_1 Configuration table to merge LED_0 and LED_1
configuration into a single table for clarity.Go
- Changed note in Section 8.5.2 section to clarify LED connections.Go
- Added registers 0x0106, 0x0107, 0x010F, 0x0114, 0x0116, 0x0126,
0x04D4, 0x04D5, and 0x04D6 Go
- Added 100Base-TX MII power consumption data for -40oC and 125oCGo
Changes from Revision B (March 2018) to Revision C (April 2018)
- Changed TX_D[1:0] back to TX_D[3:0]Go
- Changed RX_D[1:0] back to RX_D[3:0]Go
Changes from Revision A (August 2016) to Revision B (March 2018)
- 根据最新 TI 文档和翻译标准更新了数据表文本和格式Go
- Updated description of pin 24 and
changed pin type from: I/O, PD to: I/O Go
- Added MII: 100BASE-TX Transmit Latency Timing table Go
- Added MII: 100BASE-TX Receive Latency Timing table Go
- Device Power-Up Timing diagram modified to include start voltage limitsGo
- Added the 100BASE-TX Transmit Latency Timing graphic Go
- Added the 100BASE-TX Receive Latency Timing graphic Go
- Changed the Functional Block Diagram
Go
- Changed TX_D[3:0] to TX_D[1:0]Go
- Changed RX_D[3:0] to RX_D[1:0]Go
- Added note to the 100BASE-FX Receive section and changed the SD_DIS pin to SD_ENGo
- Changed RX_ER strap function from: AMDIX_EN (SD_DIS) to: AMDIX_EN
(SD_EN)Go
- Added the Detailed Design Procedure section for the TPI Network Circuit typical applicationGo
- Switched the order of the typical applicationsGo
- Added note to the Oscillator section Go
- Changed the Power Connections graphic Go
Changes from Revision * (August 2016) to Revision A (August 2016)