ZHCSI19F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tCL | 1 / CLKOUT frequency | 20.8 | ns | ||
tAV | Delay from clock to valid address | 10.7 | ns | ||
tSTBL | Clock to USB_RDY0 LOW | 11 | ns | ||
tSTBH | Clock to USB_RDY0 HIGH | 11 | ns | ||
tSCSL | Clock to USB_PA02 LOW | 13 | ns | ||
tDSU | Data setup to clock | 9.6 | ns | ||
tDH | Data hold time | 0 | ns | ||
tACC1 | Valid USB_PA04 to valid USB_FDC | 43 | ns |