ZHCSOH4A July 2021 – August 2021 DLPC1438
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(VDD) | Core power 1.1 V (main 1.1 V) | 1.045 | 1.10 | 1.155 | V | |
V(VDDLP12) | Unused | 1.045 | 1.10 | 1.155 | V | |
V(VCC18) | All 1.8-V I/O power: (1.8-V power supply for all I/O pins except the host or parallel interface and the SPI flash interface. This includes RESETZ, PARKZ LED_SEL, CMP_OUT, GPIO, IIC1, TSTPT, and JTAG pins.) | 1.64 | 1.80 | 1.96 | V | |
V(VCC_INTF) | Host or parallel interface I/O power: 1.8 to 3.3 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins) | See (1) | 1.64 | 1.80 | 1.96 | V |
2.28 | 2.50 | 2.72 | ||||
3.02 | 3.30 | 3.58 | ||||
V(VCC_FLSH) | Flash interface I/O power: 1.8 V to 3.3 V | See (1) | 1.64 | 1.80 | 1.96 | V |
2.28 | 2.50 | 2.72 | ||||
3.02 | 3.30 | 3.58 | ||||
V(VDD_PLLM) | MCG PLL 1.1-V power | See (2) | 1.025 | 1.100 | 1.155 | V |
V(VDD_PLLD) | DCG PLL 1.1-V power | See (2) | 1.025 | 1.100 | 1.155 | V |
TA | Operating ambient temperature(3) | –30 | 85 | °C | ||
TJ | Operating junction temperature | –30 | 105 | °C |