ZHCSCO5B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
The 0.2-inch WVGA chipset supports a 16-bit or 24-bit parallel RGB interface for image data transfers from another device. There are two primary output interfaces: Illumination driver control interface and sync outputs.