ZHCSR40A March 2023 – March 2024 DLP781TE
PRODUCTION DATA
The DLP781TE DMD combined with 两个 DLPC4420 显示控制器 and a power management device provides 4K UHD resolution for bright, colorful display applications. A typical display system using RGB laser illumination combines the DLP781TE DMD, 两个 DLPC4420 显示控制器, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for this configuration of the DLP 0.78 英寸 4K UHD chipset and additional system components needed. See Figure 7-2 for a block diagram showing the system components needed along with the laser phosphor illumination for the DLP 0.78 英寸 4K UHD chipset. The components include DLP781TE DMD, 两个 DLPC4420 显示控制器 and DLPA100 PMIC and motor driver and a DLPA300 micromirror driver.