ZHCSP00B September 2021 – March 2024 DLP780NE
PRODUCTION DATA
The DLP780NE DMD combined with DLPC4430 显示控制器 and a power management device provides 全高清 resolution for bright, colorful display applications. A typical display system using LED illumination combines the DLP780NE DMD, DLPC4430 显示控制器, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for this configuration of the DLP 0.78 英寸全高清 chipset and additional system components needed. See Figure 7-2 for a block diagram showing the system components needed along with the laser phosphor of the DLP 0.78-inch Full HD chipset. The components include DLP780NE DMD, DLPC4430 显示控制器 and DLPA100 PMIC and motor driver and a DLPA300 micromirror driver.