ZHCSN34A November 2017 – February 2023 DLP650LE
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT |
---|---|---|---|---|
Condition 1: | ||||
Thermal Interface area(1) | 11.3 | kg | ||
Electrical Interface area(1) | 11.3 | kg | ||
Condition 2: | ||||
Thermal Interface area(1) | 0 | kg | ||
Electrical Interface area(1) | 22.6 | kg |