ZHCSJN3B March 2019 – May 2022 DLP2000
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High level output voltage | VCC = 1.65 V IOH = –2 mA |
1.20 | V | ||
VOL | Low level output voltage | VCC = 1.95 V IOL = –2 mA |
0.45 | V | ||
IIL | Low level input current(1)(2) | VCC = 1.95 V VI = 0 V |
52 | nA | ||
IIH | High level input current(1)(2) | VCC = 1.95 V VI = 1.95 V |
41 | nA | ||
CURRENT | ||||||
ICC | Current at VCC = 1.95 V | DCLK Frequency = 77 MHz | 30 | mA | ||
IOFFSET | Current at VOFFSET = 8.75 V(3) | 1.5 | mA | |||
IBIAS | Current at VBIAS = 16.5 V(3)(4) | Three global resets within time period = 200 µs | 1.3 | mA | ||
IRESET | Current at VRESET = –10.5 V | Three global resets within time period = 200 µs | 1.2 | mA | ||
POWER | ||||||
PCC | Power at VCC = 1.95 V(5) | DCLK Frequency = 77 MHz | 26 | 59 | mW | |
POFFSET | Power at VOFFSET = 8.75 V(5) | 5 | 13 | mW | ||
PBIAS | Power at VBIAS = 16.5 V(5) | Three global resets within time period = 200 µs | 9 | 22 | mW | |
PRESET | Power at VRESET = –10.5 V(5) | Three global resets within time period = 200 µs | 4 | 13 | mW | |
PTOTAL | Supply power dissipation total | 44 | 107 | mW | ||
CAPACITANCE | ||||||
CIN | Input capacitance | f = 1 MHz | 10 | pF | ||
COUT | Output capacitance | f = 1 MHz | 10 | pF |