ZHCSBK1C December 2006 – January 2018 DAC8560
PRODUCTION DATA.
The output voltage with Figure 70 and Figure 71 for any input code can be calculated using Equation 4:
where
With VREF = 5 V, R1 = R2 = 10 kΩ.
This result has an output voltage range of ±5 V with 0000h corresponding to a –5-V output and FFFFh corresponding to a 5-V output, as shown in Figure 70. Similarly, using the internal reference, a ±2.5-V output voltage range can be achieved, as shown in Figure 71.