ZHCSRX3 april 2023 DAC63202W
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = F0h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SRAM-DATA | |||||||||||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | SRAM-ADDR | R/W | 0h | 16-bit SRAM data. This data is written to or read from the address configured in the SRAM-CONFIG register. |