ZHCSB25B April 2013 – January 2017 DAC3174
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDA33 to GND | –0.5 | 4 | V |
VDDA18 to GND | –0.5 | 2.3 | ||
CLKVDD18 to GND | –0.5 | 2.3 | ||
IOVDD to GND | –0.5 | 4 | ||
DIGVDD18 to GND | –0.5 | 2.3 | ||
Terminal voltage | CLKVDD18 to DIGVDD18 | –0.5 | 0.5 | V |
VDDA18 to DIGVDD18 | –0.5 | 0.5 | ||
DA[6:0]P, DA[6:0]N, DB[6:0]P, DB[6:0]N, D[13:0]P, D[13:0]N, DATACLKP, DATACLKN, DA_CLKP, DA_CLKPN, DB_CLKP, DB_CLKN, SYNCP, SYNCN to GND | –0.5 | DIGVDD18 + 0.5 | ||
DACCLKP, DACCLKN, ALIGNP, ALIGNN | –0.5 | CLKVDD18 + 0.5 | ||
TXENABLE, ALARM, SDO, SDIO, SCLK, SDENB, RESETB to GND | –0.5 | IOVDD + 0.5 | ||
IOUTAP, IOUTAN, IOUTBP, IOUTBN to GND | –0.7 | 1.4 | ||
EXTIO, BIASJ to GND | –0.5 | VDDA33 + 0.5 | ||
Temperature | Operating ambient free-air, TA | –40 | 85 | °C |
Maximum junction, TJ | 125 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
CLKVDD18 | Clock buffer supply | 1.71 | 1.8 | 1.89 | V |
DIGVDD18 | Digital supply | 1.71 | 1.8 | 1.89 | V |
VDDA18 | 1.8-V analog supply | 1.71 | 1.8 | 1.89 | V |
VFUSE | Fuse bank supply | 1.71 | 1.8 | 1.89 | V |
IOVDD | IO supply(1) | 1.71 | 3.45 | V | |
VDDA33 | 3.3-V analog supply | 3.15 | 3.3 | 3.45 | V |
TA | Operating ambient free-air temperature | –40 | 25 | 85 | °C |
TJ | Operating junction temperature(2) | 105 | °C |
THERMAL METRIC(1) | DAC3174 | UNIT | |
---|---|---|---|
RGC (VQFN) | |||
64 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 23 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 7.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 2.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 2.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | 14 | Bits | ||||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | 1 LSB = IOUTFS / 214 | ±1 | LSB | ||
INL | Integral nonlinearity | 1 LSB = IOUTFS / 214 | ±2 | LSB | ||
ANALOG OUTPUTS | ||||||
Coarse gain linearity | ±0.4 | LSB | ||||
Offset error | Midcode offset | 0.01 | %FSR | |||
Gain error | With external reference | ±2 | %FSR | |||
With internal reference | ±2 | |||||
Gain mismatch | With internal reference | –2 | 2 | %FSR | ||
Minimum full-scale output current | Nominal full-scale current, IOUTFS = 16 × IBAIS current |
2 | mA | |||
Maximum full-scale output current | Nominal full-scale current, IOUTFS = 16 × IBAIS current |
20 | mA | |||
Output compliance | IOUTFS = 20 mA | –0.5 | 1 | V | ||
Output resistance | 300 | kΩ | ||||
Output capacitance | 5 | pF | ||||
REFERENCE OUTPUT | ||||||
VREF | Reference output voltage | 1.14 | 1.2 | 1.26 | V | |
Reference output current | 100 | nA | ||||
REFERENCE INPUT | ||||||
VEXTIO input voltage | External reference mode | 0.1 | 1.2 | 1.25 | V | |
Input resistance | 1 | MΩ | ||||
Small-signal bandwidth | 500 | kHz | ||||
Input capacitance | 100 | pF | ||||
TEMPERATURE COEFFICIENTS | ||||||
Offset drift | ±1 | ppm of FSR/°C | ||||
Gain drift | With external reference | ±15 | ||||
With internal reference | ±30 | |||||
Reference voltage drift | ±8 | ppm /°C | ||||
POWER CONSUMPTION | ||||||
IVDDA33 | 3.3-V analog supply current | MODE 1, fDAC = 491.52 MSPS, QMC on, IF = 20 MHz | 52 | 59 | mA | |
MODE 2, fDAC = 320 MSPS, QMC on, IF = 20 MHz |
51 | |||||
MODE 3, sleep mode, fDAC = 491.52 MSPS, DAC in sleep mode | 2.6 | |||||
MODE 4, power-down mode, no clock, DAC in sleep mode | 1.6 | 4 | ||||
ICLKVDD18 | 1.8-V clock and analog supply current (CLKVDD18 and VDDA18) | MODE 1, fDAC = 491.52 MSPS, QMC on, IF = 20 MHz | 49 | 57 | mA | |
MODE 2, fDAC = 320 MSPS, QMC on, IF = 20 MHz |
38 | |||||
MODE 3, sleep mode, fDAC = 491.52 MSPS, DAC in sleep mode | 43 | |||||
MODE 4, power-down mode, no clock, DAC in sleep mode | 1.8 | 4 | ||||
IDIGVDD18 | 1.8-V digital supply current (DIGVDD18 and VFUSE) |
MODE 1, fDAC = 491.52 MSPS, QMC on, IF = 20 MHz | 115 | 130 | mA | |
MODE 2, fDAC = 320 MSPS, QMC on, IF = 20 MHz |
87 | |||||
MODE 3, sleep mode, fDAC = 491.52 MSPS, DAC in sleep mode | 110 | |||||
MODE 4, power-down mode, no clock, DAC in sleep mode | 0.7 | 3 | ||||
IIOVDD | 1.8-V IO supply current | MODE 1, fDAC = 491.52 MSPS, QMC on, IF = 20 MHz | 0.002 | 0.015 | mA | |
MODE 2, fDAC = 320 MSPS, QMC on, IF = 20 MHz |
0.002 | |||||
MODE 3, sleep mode, fDAC = 491.52 MSPS, DAC in sleep mode | 0.003 | |||||
MODE 4, power-down mode, no clock, DAC in sleep mode | 0.003 | 0.015 | ||||
Pdis | Total power dissipation | MODE 1, fDAC = 491.52 MSPS, QMC on, IF = 20 MHz | 464 | 530 | mW | |
MODE 2, fDAC = 320 MSPS, QMC on, IF = 20 MHz |
396 | |||||
MODE 3, sleep mode, fDAC = 491.52 MSPS, DAC in sleep mode | 284 | |||||
MODE 4, power-down mode, no clock, DAC in sleep mode | 10 | 26 | ||||
PSRR | Power-supply rejection ratio | DC tested | –0.4 | 0.4 | %FSR/V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG OUTPUT | ||||||
fDAC | Maximum sample rate | 500 | MSPS | |||
ts(DAC) | Output settling time to 0.1% | Transition: Code 0x0000 to 0x3FFF | 11 | ns | ||
tPD | Output propagation delay | Does not include digital latency | 2 | ns | ||
tr(IOUT) | Output rise time | 10% to 90% | 200 | ps | ||
tf(IOUT) | Output fall time | 90% to 10% | 200 | ps | ||
Digital latency | Length of delay from DAC pin inputs to DATA at output pins. In normal operation mode including the latency of FIFO. | 26 | DACCLK | |||
AC PERFORMANCE | ||||||
SFDR | Spurious free dynamic | fDAC = 500 MSPS, fout = 10.1 MHz | 82 | dBc | ||
fDAC = 500 MSPS, fout = 20.1 MHz | 78 | |||||
fDAC = 500 MSPS, fout = 70.1 MHz | 74 | |||||
IMD3 | Intermodulation distortion | fDAC = 500 MSPS, fout = 10.1 ±0.5 MHz | 84 | dBc | ||
fDAC = 500 MSPS, fout = 20.1 ±0.5 MHz | 84 | |||||
fDAC = 500 MSPS, fout = 70.1 ±0.5 MHz | 75 | |||||
fDAC = 500 MSPS, fout = 150.1 ±0.5 MHz | 63 | |||||
NSD | Noise spectral density | fDAC = 500 MSPS, fout = 10.1 MHz | 160 | dBc/Hz | ||
fDAC = 500 MSPS, fout = 20.1 MHz | 157 | |||||
fDAC = 500 MSPS, fout = 70.1 MHz | 155 | |||||
ACLR | Adjacent channel leakage ratio | fDAC = 491.52 MSPS, fout = 30.72 MHz, WCDMA TM1 | 78 | dBc | ||
f AC = 491.52 MSPS, fout = 153.6 MHz, WCDMA TM1 | 74 |
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
CMOS DIGITAL INPUTS (RESETB, SDENB, SCLK, SDIO, TXENABLE) | ||||||||
VIH | High-level input voltage | IOVDD = 3.3 V, 2.5 V, or 1.8 V | IOVDD × 0.6 | V | ||||
VIL | Low-level input voltage | IOVDD = 3.3 V, 2.5 V, or 1.8 V | 0.25 × IOVDD | V | ||||
IIH | High-level input current | IOVDD = 3.3 V, 2.5 V, or 1.8 V | –40 | 40 | µA | |||
IIL | Low-level input current | IOVDD = 3.3 V, 2.5 V, or 1.8 V | –40 | 40 | µA | |||
DIGITAL OUTPUTS – CMOS INTERFACE (SDOUT, SDIO) | ||||||||
VOH | High-level output voltage | IOVDD = 3.3 V, 2.5 V, or 1.8 V | 0.85 × IOVDD | V | ||||
VOL | Low-level output voltage | 0.125 × IOVDD | V | |||||
LVPECL INPUTS – (DACCLKx, ALIGNx) | ||||||||
VCM | LVPECL input common-mode voltage | 0.5 | V | |||||
VIDIFF | Differential input peak-to-peak voltage | 0.4 | 1 | V | ||||
LVDS INTERFACE (DATA[13:0]x, DA[6:0]x , DB[6:0]x , DA_CLKx, DB_CLKx, DATACLKx, SYNCx) | ||||||||
VA,B+ | Logic high differential input voltage threshold | 175 | mV | |||||
VA,B– | Logic low differential input voltage threshold | –175 | mV | |||||
VCOM | LVDS input common-mode voltage | 1 | 1.2 | 2 | V | |||
ZT | Internal termination | 85 | 110 | 135 | Ω | |||
CL | LVDS input capacitance | 2 | pF |
MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
SERIAL PORT TIMING | ||||||||
ts(SENDB) | Setup time, SDENB to rising edge of SCLK | 20 | ns | |||||
ts(SDIO) | Setup time, SDIO to rising edge of SCLK | 10 | ns | |||||
th(SDIO) | Hold time, SDIO from rising edge of SCLK | 5 | ns | |||||
t(SCLK) | Period of SCLK | 100 | ns | |||||
t(SCLKH) | High time of SCLK | 40 | ns | |||||
t(SCLKL) | Low time of SCLK | 40 | ns | |||||
td(DATA) | Data output delay after falling edge of SCLK | 10 | ns | |||||
TRESET | Minimum RESTB pulse duration | 25 | ns | |||||
LVDS INPUT TIMING | ||||||||
ts(DATA) | Setup time | D[x..0] valid to DATACLK rising or falling edge for single bus single clock mode ; DA/DB[x…0] valid to DB_CLK rising or falling edge for dual bus single clock mode; DA[x..0] valid to DA_CLK rising or falling edge, and DB[x…0] valid for DB_CLK rising or falling edge for dual bus dual clock mode |
config3 Setting | ps | ||||
datadly | clkdly | |||||||
0 | 0 | –20 | ||||||
0 | 1 | –120 | ||||||
0 | 2 | –220 | ||||||
0 | 3 | –310 | ||||||
0 | 4 | –390 | ||||||
0 | 5 | –480 | ||||||
0 | 6 | –560 | ||||||
0 | 7 | –630 | ||||||
1 | 0 | 70 | ||||||
2 | 0 | 150 | ||||||
3 | 0 | 230 | ||||||
4 | 0 | 330 | ||||||
5 | 0 | 430 | ||||||
6 | 0 | 530 | ||||||
7 | 0 | 620 | ||||||
th(DATA) | Hold time | D[x..0] valid to DATACLK rising or falling edge for single bus single clock mode; DA/DB[x…0] valid to DB_CLK rising or falling edge for dual bus single clock mode; DA[x..0] valid to DA_CLK rising or falling edge, and DB[x…0] valid for DB_CLK rising or falling edge for dual bus dual clock mode. |
config3 Setting | ps | ||||
datadly | clkdly | |||||||
0 | 0 | 310 | ||||||
0 | 1 | 390 | ||||||
0 | 2 | 480 | ||||||
0 | 3 | 560 | ||||||
0 | 4 | 650 | ||||||
0 | 5 | 740 | ||||||
0 | 6 | 850 | ||||||
0 | 7 | 930 | ||||||
1 | 0 | 200 | ||||||
2 | 0 | 100 | ||||||
3 | 0 | 20 | ||||||
4 | 0 | –60 | ||||||
5 | 0 | –140 | ||||||
6 | 0 | –220 | ||||||
7 | 0 | –290 |
IF = 20 MHz |
IF = 20 MHz |
IF = 70 MHz |
IF = 70 MHz |