SLPS688 June 2017 CSD95482RWJ
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to PGND | –0.3 | 20 | V | |
VIN to VSW | –0.3 | 20 | V | |
VIN to VSW (10 ns) | 23 | V | ||
VSW to PGND | –0.3 | 20 | V | |
VSW to PGND (10 ns) | –7 | 23 | V | |
VDD to PGND | –0.3 | 7 | V | |
PVDD to PGND | –0.3 | 7 | V | |
EN/FCCM, TAO/FLT, LSET to PGND | –0.3 | VDD + 0.3 | V | |
IOUT, VOS, PWM to PGND | –0.3 | 7 | V | |
REFIN | –0.3 | 3.6 | V | |
BOOT to BOOTR(2) | –0.3 | VDD + 0.3 | V | |
BOOT to PGND | –0.3 | 30 | V | |
TJ | Operating junction temperature | –55 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM) | ±2000 | V | ||
Charged-device model (CDM) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Driver supply voltage | 4.5 | 5.5 | V | |
PVDD | Gate drive voltage | 4.5 | 5.5 | V | |
VIN | Input supply voltage(1) | 4.5 | 16 | V | |
VOUT | Output voltage | 5.5 | V | ||
PWM to PGND | VDD | V | |||
IOUT | Continuous output current | VIN = 12 V, VDD = 5 V, PVDD = 5 V, VOUT = 1.2 V, ƒSW = 500 kHz(2) |
40 | A | |
IOUT-PK | Peak output current(3) | 60 | A | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min), VOUT = 2.5 V (max) | 1250 | kHz | |
On-time duty cycle | ƒSW = 1 MHz | 85% | |||
Minimum PWM on-time | 20 | ns | |||
Operating junction temperature | –40 | 125 | °C |