ZHCSBC1C July 2013 – January 2016 CSD18563Q5A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 60 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 48 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.7 | 2.0 | 2.4 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 4.5 V, ID = 18 A | 8.6 | 10.8 | mΩ | ||
VGS = 10 V, ID = 18 A | 5.7 | 6.8 | mΩ | ||||
gfs | Transconductance | VDS = 30 V, ID = 18 A | 60 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 30 V, ƒ = 1 MHz | 1150 | 1500 | pF | ||
Coss | Output capacitance | 280 | 364 | pF | |||
Crss | Reverse transfer capacitance | 3.9 | 5.1 | pF | |||
RG | Series gate resistance | 1.5 | 3.0 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 30 V, ID = 18 A | 7.3 | 9.5 | nC | ||
Qg | Gate charge total (10 V) | 15 | 20 | ||||
Qgd | Gate charge gate-to-drain | 2.9 | nC | ||||
Qgs | Gate charge gate-to-source | 3.3 | nC | ||||
Qg(th) | Gate charge at Vth | 2.3 | nC | ||||
Qoss | Output charge | VDS = 30 V, VGS = 0 V | 36 | nC | |||
td(on) | Turn on delay time | VDS = 30 V, VGS = 10 V, IDS = 18 A, RG = 0 Ω | 3.2 | ns | |||
tr | Rise time | 6.3 | ns | ||||
td(off) | Turn off delay time | 11.4 | ns | ||||
tf | Fall time | 1.7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 18 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse recovery charge | VDS= 30 V, IF = 18 A, di/dt = 300 A/μs | 63 | nC | |||
trr | Reverse recovery time | 49 | ns |