ZHCSEZ4B May 2016 – February 2022 CSD15380F3
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 20 | V | |||
IDSS | Drain-to-Source leakage current | VGS = 0 V, VDS = 16 V | 50 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 10 V | 25 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 2.5 μA | 0.85 | 1.10 | 1.35 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 2.5 V, IDS = 0.1 A | 2220 | 4000 | mΩ | ||
VGS = 4.5 V, IDS = 0.1 A | 1170 | 1460 | |||||
VGS = 8 V, IDS = 0.1 A | 990 | 1190 | |||||
gfs | Transconductance | VDS = 2 V, IDS = 0.1 A | 0.64 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 10 V, ƒ = 1 MHz |
8.1 | 10.5 | pF | ||
Coss | Output capacitance | 5.9 | 7.7 | pF | |||
Crss | Reverse transfer capacitance | 0.13 | 0.17 | pF | |||
RG | Series gate resistance | 9.6 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 10 V, IDS = 0.1 A | 0.216 | 0.281 | nC | ||
Qgd | Gate charge gate-to-drain | 0.027 | nC | ||||
Qgs | Gate charge gate-to-source | 0.077 | nC | ||||
Qg(th) | Gate charge at Vth | 0.048 | nC | ||||
td(on) | Turnon delay time | VDS = 10 V, VGS = 4.5 V, IDS = 0.1 A, RG = 0 Ω |
3 | ns | |||
tr | Rise time | 1 | ns | ||||
td(off) | Turnoff delay time | 7 | ns | ||||
tf | Fall time | 7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 0.1 A, VGS = 0 V | 0.85 | 1 | V |