ZHCSD46C December 2014 – February 2022 CSD13383F4
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 12 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 9.6 V | 1 | µA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 10 V | 10 | µA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 0.70 | 1.00 | 1.25 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 2.5 V, IDS = 0.5 A | 53 | 65 | mΩ | ||
VGS = 4.5 V, IDS = 0.5 A | 37 | 44 | mΩ | ||||
gfs | Transconductance | VDS = 6 V, IDS = 0.5 A | 5.4 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 6 V, ƒ = 1 MHz | 224 | 291 | pF | ||
Coss | Output capacitance | 68 | 88 | pF | |||
Crss | Reverse transfer capacitance | 47 | 61 | pF | |||
RG | Series gate resistance | 240 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 6 V, IDS = 0.5 A | 2.0 | 2.6 | nC | ||
Qgd | Gate charge gate-to-drain | 0.6 | nC | ||||
Qgs | Gate charge gate-to-source | 0.4 | nC | ||||
Qg(th) | Gate charge at Vth | 0.1 | nC | ||||
Qoss | Output charge | VDS = 6 V, VGS = 0 V | 0.9 | nC | |||
td(on) | Turn on delay time | VDS = 6 V, VGS = 4.5 V, IDS = 0.5 A, RG = 2 Ω | 46 | ns | |||
tr | Rise time | 122 | ns | ||||
td(off) | Turn off delay time | 250 | ns | ||||
tf | Fall time | 290 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 0.5 A, VGS = 0 V | 0.7 | 1.0 | V |