ZHCS887D May 2012 – April 2019 CDCUN1208LP
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLIES(1)(2)(3) | ||||||
VDD | DC power supply - core | 1.8-V mode | 1.7 | 1.8 | 1.9 | V |
VDDOx | DC power supply - output | 1.8-V mode | 1.7 | 1.8 | 1.9 | V |
VDD | DC power supply - core | 2.5-V mode | 2.375 | 2.5 | 2.625 | V |
VDDOx | DC power supply - output | 2.5-V mode | 2.375 | 2.5 | 2.625 | V |
VDD | DC power supply - core | 3.3-V mode | 2.97 | 3.3 | 3.63 | V |
VDDOx | DC power supply - output | 3.3-V mode | 2.97 | 3.3 | 3.63 | V |
ΔV/ΔT2 | Core power supply slew rate | 0.4-V to 1.8-V × 0.8 (in all voltage modes) | 6500 | V/s | ||
TEMPERATURE | ||||||
TA | Free- air temperature | –40 | 85 | °C |