SCAS889B October 2009 – January 2016 CDCLVP2104
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage(2) | –0.5 | 4.6 | V |
VIN | Input voltage(3) | –0.5 | VCC + 0.5 | V |
VOUT | Output voltage(3) | –0.5 | VCC + 0.5 | V |
IIN | Input current | 20 | mA | |
IOUT | Output current | 50 | mA | |
TA | Specified free-air temperature (no airflow) | –40 | 85 | °C |
TJ | Maximum junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.375 | 2.5/3.3 | 3.60 | V | |
TA | Ambient temperature | –40 | +85 | °C | ||
TPCB | PCB temperature (measured at thermal pad) | 105 | °C |
THERMAL METRIC(1)(2)(3) | CDCLVP2104 | UNIT | ||
---|---|---|---|---|
RHD (VQFN) | ||||
24 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 0 LFM | 35.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 30 | °C/W | |
RθJB | Junction-to-board thermal resistance | 12 | °C/W | |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W | |
ψJB | Junction-to-board characterization parameter | 11.4 | °C/W | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.12 | °C/W | |
θJP (4) | Junction-to-pad thermal resistance | 6.12 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fIN | Input frequency | Clock input | 2000 | MHz | ||
VIN, DIFF, PP | Differential input peak-peak voltage | fIN ≤ 1.5 GHz | 0.1 | 1.5 | V | |
1.5 GHz ≤ fIN ≤ 2 GHz | 0.2 | 1.5 | V | |||
VICM | Input common-mode level | 1 | VCC – 0.3 | V | ||
IIH | Input high current | VCC = 3.6 V, VIH = 3.6 V | 40 | μA | ||
IIL | Input low current | VCC = 3.6 V, VIL = 0 V | –40 | μA | ||
ΔV/ΔT | Input edge rate | 20% to 80% | 1.5 | V/ns | ||
ICAP | Input capacitance | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | Output high voltage | TA ≤ 85°C | VCC – 1.26 | VCC – 0.9 | V | |
TPCB ≤ 105°C | VCC – 1.26 | VCC – 0.83 | ||||
VOL | Output low voltage | TA ≤ 85°C | VCC – 1.7 | VCC – 1.3 | V | |
TPCB ≤ 105°C | VCC – 1.7 | VCC – 1.25 | ||||
VOUT, DIFF, PP | Differential output peak-peak voltage | fIN ≤ 2 GHz | 0.5 | 1.35 | V | |
VAC_REF | Input bias voltage(2) | IAC_REF = 2 mA | VCC – 1.6 | VCC – 1.1 | V | |
IEE | Supply internal current | Outputs unterminated, TA ≤ 85°C |
78 | mA | ||
Outputs unterminated, TPCB ≤ 105°C |
78 | |||||
ICC | Output and internal supply current | All outputs terminated, 50 Ω to VCC – 2 TA ≤ 85°C |
330 | mA | ||
All outputs terminated, 50 Ω to VCC – 2 TPCB ≤ 105°C |
360 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tPD | Propagation delay | VIN, DIFF, PP = 0.1 V | 450 | ps | ||
VIN, DIFF, PP = 0.3 V | 450 | |||||
tSK,PP | Part-to-part skew | 125 | ps | |||
tSK,O_WB | Within bank output skew | 15 | ps | |||
tSK,O_BB | Bank-to-bank output skew | Both inputs have equal skew | 20 | ps | ||
tSK,P | Pulse skew (with 50% duty cycle input) | Crossing-point-to-crossing-point distortion, fOUT = 100 MHz | –50 | 50 | ps | |
tRJIT | Random additive jitter (with 50% duty cycle input) | fOUT = 100 MHz, VIN,SE = VCC, Vth = 1.25 V, 10 kHz to 20 MHz |
0.089 | ps, RMS | ||
fOUT = 100 MHz, VIN,SE = 0.9 V, Vth = 1.1 V, 10 kHz to 20 MHz |
0.093 | ps, RMS | ||||
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V, VICM = 1 V, 10 kHz to 20 MHz |
0.037 | ps, RMS | ||||
fOUT = 100 MHz, VIN,DIFF,PP = 0.15 V, VICM = 1 V, 10 kHz to 20 MHz |
0.094 | ps, RMS | ||||
fOUT = 100 MHz, VIN,DIFF,PP = 1 V, VICM = 1 V, 10 kHz to 20 MHz |
0.091 | ps, RMS | ||||
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 62.5 MHz, VIN,SE,1 = VCC, Vth, 1 = VCC/2 |
–50.1 | dBc | ||||
PSPUR | Coupling on differential OUT4 from OUT3 in the frequency spectrum of fOUT, 4 ±(fOUT, 4/2) with synchronous inputs |
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 62.5 MHz, VIN,DIFF,PP,1 = 1 V, VICM, 1 = 1 V |
–64.3 | dBc | ||
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 15.625 MHz, VIN,SE,1 = VCC, Vth, 1 = VCC/2 |
–49.8 | |||||
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 15.625 MHz, VIN,DIFF,PP,1 = 1 V, VICM, 1 = 1 V |
–64.3 | |||||
tR/tF | Output rise/fall time | 20% to 80% | 200 | ps |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tPD | Propagation delay | VIN, DIFF, PP = 0.1V | 450 | ps | ||
VIN, DIFF, PP = 0.3V | 450 | |||||
tSK,PP | Part-to-part skew | 125 | ps | |||
tSK,O_WB | Within bank output skew | 15 | ps | |||
tSK,O_BB | Bank-to-bank output skew | Both inputs have equal skew | 20 | ps | ||
tSK,P | Pulse skew (with 50% duty cycle input) | Crossing-point-to-crossing-point distortion, fOUT = 100 MHz | –50 | 50 | ps | |
tRJIT | Random additive jitter (with 50% duty cycle input) | fOUT = 100 MHz,(2) VIN,SE = VCC, Vth = 1.65 V, 10 kHz to 20 MHz |
0.081 | ps, RMS | ||
fOUT = 100 MHz,(2) VIN,SE = 0.9 V, Vth = 1.1 V, 10 kHz to 20 MHz |
0.097 | ps, RMS | ||||
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V, VICM = 1 V, 10 kHz to 20 MHz |
0.050 | ps, RMS | ||||
fOUT = 100 MHz,(2) VIN,DIFF,PP = 0.15 V, VICM = 1 V, 10 kHz to 20 MHz |
0.098 | ps, RMS | ||||
fOUT = 100 MHz,(2) VIN,DIFF,PP = 1 V, VICM = 1 V, 10 kHz to 20 MHz |
0.095 | ps, RMS | ||||
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 62.5 MHz, VIN,SE,1 = VCC, Vth, 1 = VCC/2 |
–53.5 | dBc | ||||
fOUT = 100 MHz(3), Input AC-coupled, VICM = VAC_REF, 12 kHz to 20 MHz |
0.068 | ps, RMS | ||||
fOUT = 122.88 MHz(4), Input AC-coupled, VICM = VAC_REF, 12 kHz to 20 MHz |
0.056 | ps, RMS | ||||
fOUT = 156.25 MHz(5), Input AC-coupled, VICM = VAC_REF, 12 kHz to 20 MHz |
0.047 | ps, RMS | ||||
fOUT = 312.5 MHz(6), Input AC-coupled, VICM = VAC_REF, 12 kHz to 20 MHz |
0.026 | ps, RMS | ||||
PSPUR | Coupling on differential OUT4 from OUT3 in the frequency spectrum of fOUT, 4 ±(fOUT, 4/2) with synchronous inputs |
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 62.5 MHz, VIN,SIFF,PP,1 = 1 V, VICM, 1 = 1 V |
–63.4 | dBc | ||
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 15.625 MHz, VIN,SE,1 = VCC, Vth, 1 = VCC/2 |
–52.2 | |||||
fOUT,4 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V, VICM, 0 = 1 V, fOUT, 3 = 15.625 MHz, VIN,DIFF,PP,1 = 1 V, VICM, 1 = 1 V |
–64.5 | |||||
tR/tF | Output rise/fall time | 20% to 80% | 200 | ps |
Figure 1 shows the output voltage and rise/fall time. Output and part-to-part skew are shown in Figure 2.