SLAS564G August   2007  – October 2016 CDCE937 , CDCEL937

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Timing Requirements: CLK_IN
    7. 6.7 Timing Requirements: SDA/SCL
    8. 6.8 EEPROM Specification
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Control Terminal Setting
      2. 8.3.2 Default Device Setting
      3. 8.3.3 SDA/SCL Serial Interface
      4. 8.3.4 Data Protocol
    4. 8.4 Device Functional Modes
      1. 8.4.1 SDA/SCL Hardware Interface
    5. 8.5 Programming
    6. 8.6 Register Maps
      1. 8.6.1 SDA/SCL Configuration Registers
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Spread Spectrum Clock (SSC)
        2. 9.2.2.2 PLL Frequency Planning
        3. 9.2.2.3 Crystal Oscillator Start-Up
        4. 9.2.2.4 Frequency Adjustment With Crystal Oscillator Pulling
        5. 9.2.2.5 Unused Inputs and Outputs
        6. 9.2.2.6 Switching Between XO and VCXO Mode
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VDD –0.5 2.5 V
Input voltage, VI(2)(3) –0.5 VDD + 0.5 V
Output voltage, VO(2) –0.5 Vddout + 0.5 V
Input current, II (VI < 0, VI > VDD) 20 mA
Continuous output current, IO 50 mA
Junction temperature, TJ 125 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
(3) SDA and SCL can go up to 3.6 V as stated in Recommended Operating Conditions.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
VDD Device supply voltage 1.7 1.8 1.9 V
VO Output Yx supply voltage, Vddout CDCE937 2.3 3.6 V
CDCEL937 1.7 1.9
VIL Low-level input voltage LVCMOS 0.3 × VDD V
VIH High-level input voltage LVCMOS 0.7 × VDD V
VI(thresh) Input voltage threshold LVCMOS 0.5 × VDD V
VIS Input voltage S0 0 1.9 V
S1, S2, SDA, SCL,
VI(thresh) = 0.5 VDD
0 3.6
VI(CLK) Input voltage, CLK 0 1.9 V
IOH /IOL Output current Vddout = 3.3 V ±12 mA
Vddout = 2.5 V ±10
Vddout = 1.8 V ±8
CL Output load LVCMOS 10 pF
TA Operating free-air temperature –40 85 °C
CRYSTAL AND VCXO(1)
fXtal Crystal input frequency (fundamental mode) 8 27 32 MHz
ESR Effective series resistance 100 Ω
fPR Pulling (0 V ≤ Vctrl ≤ 1.8 V)(2) ±120 ±150 ppm
Frequency control voltage, Vctrl 0 VDD V
C0/C1 Pullability ratio 220
CL On-chip load capacitance at Xin and Xout 0 20 pF
(1) For more information about VCXO configuration, and crystal recommendation, see VCXO Application Guideline for CDCE(L)9xx Family (SCAA085).
(2) Pulling range depends on crystal-type, on-chip crystal load capacitance and PCB stray capacitance; pulling range of min ±120 ppm applies for crystal listed in VCXO Application Guideline for CDCE(L)9xx Family (SCAA085).

6.4 Thermal Information

THERMAL METRIC(1) CDCE937,
CDCEL937
UNIT
PW (TSSOP)
20 PINS
RθJA Junction-to-ambient thermal resistance 89.04 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 31.33 °C/W
RθJB Junction-to-board thermal resistance 54.6 °C/W
ψJT Junction-to-top characterization parameter 0.8 °C/W
ψJB Junction-to-board characterization parameter 48.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
IDD Supply current (see Figure 1) All outputs off, f(CLK) = 27 MHz,
f(VCO) = 135 MHz
All PLLS on 29 mA
Per PLL 9
IDDOUT Output supply current
(see Figure 2 and Figure 3)
No load, all outputs on,
fOUT = 27 MHz
CDCE937,
VDDOUT = 3.3 V
3.1 mA
CDCEL937,
VDDOUT = 1.8 V
1.5
IDD(PD) Power-down current Every circuit powered down except SDA/SCL,
fIN = 0 MHz, VDD = 1.9 V
50 µA
V(PUC) Supply voltage Vdd threshold for power-up control circuit 0.85 1.45 V
f(VCO) VCO frequency range of PLL 80 230 MHz
fOUT LVCMOS output frequency Vddout = 3.3 V 230 MHz
Vddout = 1.8 V 230
LVCMOS PARAMETER
VIK LVCMOS input voltage VDD = 1.7 V, II = –18 mA –1.2 V
II LVCMOS Input current VI = 0 V or VDD, VDD = 1.9 V ±5 µA
IIH LVCMOS Input current for S0/S1/S2 VI = VDD, VDD = 1.9 V 5 µA
IIL LVCMOS Input current for S0/S1/S2 VI = 0 V, VDD = 1.9 V –4 µA
CI Input capacitance at Xin/Clk VI(Clk) = 0 V or VDD 6 pF
Input capacitance at Xout VI(Xout) = 0 V or VDD 2
Input capacitance at S0/S1/S2 VIS = 0 V or VDD 3
CDCE937 – LVCMOS FOR Vddout = 3.3 V
VOH LVCMOS high-level output voltage Vddout = 3 V, IOH = –0.1 mA 2.9 V
Vddout = 3 V, IOH = –8 mA 2.4
Vddout = 3 V, IOH = –12 mA 2.2
VOL LVCMOS low-level output voltage Vddout = 3 V, IOL = 0.1 mA 0.1 V
Vddout = 3 V, IOL = 8 mA 0.5
Vddout = 3 V, IOL = 12 mA 0.8
tPLH, tPHL Propagation delay All PLL bypass 3.2 ns
tr/tf Rise and fall time Vddout = 3.3 V (20%–80%) 0.6 ns
tjit(cc) Cycle-to-cycle jitter(2)(3) 1 PLL switching, Y2-to-Y3 60 90 ps
3 PLL switching, Y2-to-Y7 100 150
tjit(per) Peak-to-peak period jitter(3) 1 PLL switching, Y2-to-Y3 70 100 ps
3 PLL switching, Y2-to-Y7 120 180
tsk(o) Output skew(4) (see Table 2) fOUT = 50 MHz, Y1-to-Y3 60 ps
fOUT = 50 MHz, Y2-to-Y5 160
odc Output duty cycle(5) fVCO = 100 MHz, Pdiv = 1 45% 55%
CDCE937 – LVCMOS FOR Vddout = 2.5 V
VOH LVCMOS high-level output voltage Vddout = 2.3 V, IOH = –0.1 mA 2.2 V
Vddout = 2.3 V, IOH = –6 mA 1.7
Vddout = 2.3 V, IOH = –10 mA 1.6
VOL LVCMOS low-level output voltage Vddout = 2.3 V, IOL = 0.1 mA 0.1 V
Vddout = 2.3 V, IOL = 6 mA 0.5
Vddout = 2.3 V, IOL = 10 mA 0.7
tPLH, tPHL Propagation delay All PLL bypass 3.4 ns
tr/tf Rise and fall time Vddout = 2.5 V (20%–80%) 0.8 ns
tjit(cc) Cycle-to-cycle jitter(2)(3) 1 PLL switching, Y2-to-Y3 60 90 ps
3 PLL switching, Y2-to-Y7 100 150
tjit(per) Peak-to-peak period jitter(4) 1 PLL switching, Y2-to-Y3 70 100 ps
3 PLL switching, Y2-to-Y7 120 180
tsk(o) Output skew(4)
(see Table 2)
fOUT = 50 MHz, Y1-to-Y3 60 ps
fOUT = 50 MHz, Y2-to-Y5 160
odc Output duty cycle(5) f(VCO) = 100 MHz, Pdiv = 1 45% 55%
CDCEL937 – LVCMOS FOR Vddout = 1.8 V
VOH LVCMOS high-level output voltage Vddout = 1.7 V, IOH = –0.1 mA 1.6 V
Vddout = 1.7 V, IOH = –4 mA 1.4
Vddout = 1.7 V, IOH = –8 mA 1.1
VOL LVCMOS low-level output voltage Vddout = 1.7 V, IOL = 0.1 mA 0.1 V
Vddout = 1.7 V, IOL = 4 mA 0.3
Vddout = 1.7 V, IOL = 8 mA 0.6
tPLH, tPHL Propagation delay All PLL bypass 2.6 ns
tr/tf Rise and fall time Vddout= 1.8 V (20%–80%) 0.7 ns
tjit(cc) Cycle-to-cycle jitter(2)(3) 1 PLL switching, Y2-to-Y3 70 120 ps
3 PLL switching, Y2-to-Y7 100 150
tjit(per) Peak-to-peak period jitter(3) 1 PLL switching, Y2-to-Y3 90 140 ps
3 PLL switching, Y2-to-Y7 120 190
tsk(o) Output skew(4)
(see Table 2)
fOUT = 50 MHz, Y1-to-Y3 60 ps
fOUT = 50 MHz, Y2-to-Y5 160
odc Output duty cycle(5) f(VCO) = 100 MHz, Pdiv = 1 45% 55%
SDA AND SCL
VIK SCL and SDA input clamp voltage VDD = 1.7 V; II = –18 mA –1.2 V
IIH SCL and SDA input current VI = VDD; VDD = 1.9 V ±10 µA
VIH SDA/SCL input high voltage(6) 0.7 × VDD V
VIL SDA/SCL input low voltage(6) 0.3 × VDD V
VOL SDA low-level output voltage IOL = 3 mA, VDD = 1.7 V 0.2 × VDD V
CI SCL/SDA Input capacitance VI = 0 V or VDD 3 10 pF
(1) All typical values are at respective nominal VDD.
(2) 10000 cycles.
(3) Jitter depends on configuration. Data is taken under the following conditions: 1-PLL is fIN = 27 MHz and Y2/3 = 27 MHz (measured at Y2); 3-PLL is fIN = 27 MHz, Y2/3 = 27 MHz (measured at Y2), Y4/5 = 16.384 MHz, and Y6/7 = 74.25 MHz.
(4) The tsk(o) specification is only valid for equal loading of each bank of outputs, and outputs are generated from the same divider; data taking on rising edge (tr).
(5) odc depends on output rise and fall time (tr/tf).
(6) SDA and SCL pins are 3.3-V tolerant.

6.6 Timing Requirements: CLK_IN

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
fCLK LVCMOS clock input frequency PLL bypass mode 0 160 MHz
PLL mode 8 160
tr / tf Rise and fall time CLK signal (20% to 80%) 3 ns
dutyCLK Duty cycle CLK at VDD/2 40% 60%

6.7 Timing Requirements: SDA/SCL

over operating free-air temperature range (unless otherwise noted; see Figure 7)
MIN NOM MAX UNIT
fSCL SCL clock frequency Standard mode 0 100 kHz
Fast mode 0 400
tsu(START) START setup time (SCL high before SDA low) Standard mode 4.7 µs
Fast mode 0.6
th(START) START hold time (SCL low after SDA low) Standard mode 4 µs
Fast mode 0.6
tw(SCLL) SCL low-pulse duration Standard mode 4.7 µs
Fast mode 1.3
tw(SCLH) SCL high-pulse duration Standard mode 4 µs
Fast mode 0.6
th(SDA) SDA hold time (SDA valid after SCL low) Standard mode 0 3.45 µs
Fast mode 0 0.9
tsu(SDA) SDA setup time Standard mode 250 ns
Fast mode 100
tr SCL/SDA input rise time Standard mode 1000 ns
Fast mode 300
tf SCL/SDA input fall time 300 ns
tsu(STOP) STOP setup time Standard mode 4 µs
Fast mode 0.6
tBUS Bus free time between a STOP and START condition Standard mode 4.7 µs
Fast mode 1.3

6.8 EEPROM Specification

MIN TYP MAX UNIT
EEcyc Programming cycles of EEPROM 1000 cycles
EEret Data retention 10 years

6.9 Typical Characteristics

CDCE937 CDCEL937 idd_v_pll_las564.gif Figure 1. CDCEx937 Supply Current vs PLL Frequency
CDCE937 CDCEL937 idd_18v_of_las564des.gif Figure 3. CDCEL937 Output Current vs Output Frequency
CDCE937 CDCEL937 idd_33v_of_las564.gif Figure 2. CDCE937 Output Current vs Output Frequency