ZHCSG21D January 2017 – February 2024 CDCE813-Q1
PRODUCTION DATA
The CDCE813-Q1 device operates as a target device on the 2-wire serial I2C bus compatible with the popular SMBus or I2C specification. The device operates in the standard-mode transfer (up to 100 kbps) and fast-mode transfer (up to 400 kbps) and supports 7-bit addressing.
The S1/SDA and S2/SCL pins of the CDCE813-Q1 device are dual-function pins. In the default configuration, the pins are used as the I2C serial programming interface. The pins can be reprogrammed as general-purpose control pins, S1 and S2, by changing the corresponding EEPROM setting, byte 02h, bit [6].