ZHCSK34B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
The ultra-low power clock generator is controlled by multiple LVCMOS input pins.
HW_SW_CTRL pin acts as EEPROM page select. The CDCE6214-Q1 clock generator contains two pages of configuration settings. The level of this pin is sampled after device power up. A low level selects page zero. A high level selects page one. The HW_SW_CTRL pin is a tri-level input pin. This third voltage level is automatically applied by an internal voltage divider. The mid-level is used to select an internal default where the serial interface is enabled.
PDN/SYNCN (pin 8) , SCL (pin 12), and SDA (pin 19) have a secondary functionality and can act as general-purpose inputs and outputs (GPIO). This means that either the serial interface or the GPIO functionality can be active.
PDN/SYNCN resets the internal circuitry and is used in the initial power-up sequence. The pin can be reconfigured to act as synchronization input. The differential outputs are kept in mute while SYNCN is low. When SYNCN is high, outputs are active.
PIN NO. | NAME | TYPE | 2-LEVEL INPUT | 3-LEVEL INPUT | OUTPUT | TERMINATION |
---|---|---|---|---|---|---|
23 | HW_SW_CTRL | Input | - | Yes | - | PUPD |
20 | GPIO1 | Input/Output | Yes | - | Yes | PU (when Input) |
19 | GPIO2 | Input/Output | Yes | - | Yes | Open-Drain I/O in I2C mode, CMOS (Input) |
12 | GPIO3 | Input | Yes | - | - | - |
11 | GPIO4 | Input/Output | Yes | - | Yes | PU (when Input) |
8 | PDN | Input | Yes | - | - | PU (when Input) |
4 | REFSEL | Input | - | Yes | - | PUPD |
ABBREVIATION | TYPE | DESCRIPTION |
---|---|---|
FREQ_INC | Input | Frequency Increment; Increments the MASH numerator |
FREQ_DEC | Input | Frequency Decrement; Decrements the MASH numerator |
OE (global) | Input | Enables or disables all differential outputs Y[4:1] (bypass not affected) |
SSC_EN | Input | Enables or disables SSC. |
OE1 | Input | Enables or disables OUT1 |
OE2 | Input | Enables or disables OUT2 |
OE3 | Input | Enables or disables OUT3 |
OE4 | Input | Enables or disables OUT4 |
PLL_LOCK | Output | PLL Lock Status. 0 = PLL out of lock; 1 = indicates PLL in lock |