ZHCSOB9 June 2020 CD54HCT10 , CD74HCT10
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | Input | Channel 1, Input A |
1B | 2 | Input | Channel 1, Input B |
2A | 3 | Input | Channel 2, Input A |
2B | 4 | Input | Channel 2, Input B |
2C | 5 | Input | Channel 2, Input C |
2Y | 6 | Output | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | Output | Channel 3, Output Y |
3A | 9 | Input | Channel 3, Input A |
3B | 10 | Input | Channel 3, Input B |
3C | 11 | Input | Channel 3, Input C |
1Y | 12 | Output | Channel 1, Output Y |
1C | 13 | Input | Channel 1, Input C |
VCC | 14 | — | Positive Supply |