ZHCSQ90D November 1998 – March 2022 CD74HC93 , CD74HCT93
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | VCC (V) | 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | |||||||||
fMAX | Maximum clock frequency | 2 | 6 | 5 | 4 | MHz | |||
4.5 | 30 | 24 | 20 | MHz | |||||
6 | 35 | 28 | 24 | MHz | |||||
tW | Clock pulse width CP0, CP1 | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ns | |||||
6 | 14 | 17 | 20 | ns | |||||
tw | Reset pulse width | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ns | |||||
6 | 14 | 17 | 20 | ns | |||||
tREM | Reset removal time | 2 | 50 | 65 | 75 | ns | |||
4.5 | 10 | 13 | 15 | ns | |||||
6 | 9 | 11 | 13 | ns | |||||
HCT TYPES | |||||||||
fMAX | Maximum clock frequency | 4.5 | 30 | 24 | 20 | MHz | |||
tW | Clock pulse width CP0, CP1 | 4.5 | 16 | 20 | 24 | ns | |||
tW | Reset pulse width | 4.5 | 16 | 20 | 24 | ns | |||
tREM | Reset removal time | 4.5 | 10 | 13 | 15 | ns |