ZHCSRI6D August 1997 – April 2021 CD54HC27 , CD74HC27
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output will decrease the output voltage as specified by the VOH specification in the Electrical Characteristics. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Electrical Characteristics.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to GUID-FD5A56D7-FB39-480E-B85A-82F8CACB5525.html#GUID-FD5A56D7-FB39-480E-B85A-82F8CACB5525 for additional information regarding the outputs for this device.