ZHCSQV2E November 1998 – July 2022 CD54HC4040 , CD54HCT4040 , CD74HC4040 , CD74HCT4040
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
4.5 | 3.15 | 3.15 | 3.15 | ||||||||
6 | 4.2 | 4.2 | 4.2 | ||||||||
VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
4.5 | 1.35 | 1.35 | 1.35 | ||||||||
6 | 1.8 | 1.8 | 1.8 | ||||||||
VOH |
High level output voltage CMOS loads |
IOH = – 20 μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | |||||||
IOH = – 20 μA | 6 | 5.9 | 5.9 | 5.9 | |||||||
High level output voltage TTL loads |
IOH – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
IOH – 5.2 mA | 6 | 5.48 | 5.34 | 5.2 | |||||||
VOL |
Low level output voltage CMOS loads |
IOL = 20 μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | |||||||
IOL = 20 μA | 6 | 0.1 | 0.1 | 0.1 | |||||||
Low level output voltage TTL loads |
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
IOL = 5.2 mA | 6 | 0.26 | 0.33 | 0.4 | |||||||
II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | µA | ||||
ICC | Supply current | VCC or GND | 6 | 8 | 80 | 160 | µA | ||||
HCT TYPES | |||||||||||
VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
VOH |
High level output voltage CMOS loads |
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
High level output voltage TTL loads |
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
VOL |
Low level output voltage CMOS loads |
IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
Low level output voltage TTL loads |
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
II | Input leakage current | VCC and GND | 5.5 | ±0.1 | ±1 | ±1 | µA | ||||
ICC | Supply current | VCC or GND | 5.5 | 8 | 80 | 160 | µA | ||||
ΔICC(2) | Additional supply current per input pin | MR input held at VCC -2.1 | 4.5 to 5.5 | 100 | 234 | 292.5 | 318.5 | µA | |||
CP input held at VCC – 2.1 | 4.5 to 5.5 | 100 | 180 | 225 | 245 | µA |