ZHCSON6D August 1997 – July 2021 CD54HC10 , CD74HC10
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in #CLAMPDIODESIMG.
Voltages beyond the values specified in the GUID-7A04E054-1216-4CA3-901D-1837146D67B0.html#GUID-7A04E054-1216-4CA3-901D-1837146D67B0 table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.