SWRS332 April   2024 CC3350 , CC3351

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4System Diagram
  6. 5Pin Configuration and Functions
    1. 5.1 Pin Diagram
    2. 5.2 Pin Attributes
  7. 6Applications, Implementation, and Layout
  8. 7Device and Documentation Support
    1. 7.1 Third-Party Products Disclaimer
    2. 7.2 Device Nomenclature Boilerplate
    3. 7.3 Tools and Software
    4. 7.4 Documentation Support
    5. 7.5 Support Resources
    6. 7.6 Trademarks
    7. 7.7 Electrostatic Discharge Caution
    8. 7.8 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Description

The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC33xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 devices. The CC3350 and CC3351 are the first dual-band devices in this pin-to-pin compatible family.

  • CC3350: A 2.4GHz and 5GHz Wi-Fi 6 companion IC

  • CC3351: A 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth low energy 5.4 companion IC

The CC335x offers Wi-Fi 6 and BLE while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC335x are the 10th-generation connectivity combination chip from Texas Instruments. As such, the CC335x is based on proven technology. These devices are ideal for use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC335x brings the efficiency of Wi-Fi 6 to embedded device applications for the internet of things (IoT), with a small PCB footprint and highly optimized bill of materials.

Device Information
PART NUMBERWI-FI 2.4/5-GHz SISOBLUETOOTH LOW ENERGY
CC3350ENJARSBR

CC3351ENJARSBR