ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
All unused pins must be left as no connect (NC) pins. Table 7-2 provides a list of NC pins.
PIN | DEFAULT FUNCTION | STATE AT RESET AND HIBERNATE | I/O TYPE | DESCRIPTION |
---|---|---|---|---|
1 | NC | WLAN analog | — | Unused; leave unconnected. |
4 | NC | WLAN analog | — | Unused; leave unconnected. |
16 | NC | WLAN analog | — | Unused; leave unconnected. |
17 | NC | WLAN analog | — | Unused; leave unconnected. |
18 | NC | WLAN analog | — | Unused; leave unconnected. |
20 | NC | WLAN analog | — | Unused; leave unconnected. |
26 | NC | WLAN analog | — | Unused; leave unconnected. |
27 | NC | WLAN analog | — | Unused; leave unconnected. |
28 | NC | WLAN analog | — | Unused; leave unconnected. |
53 | NC | WLAN analog | — | Unused; leave unconnected. |
58 | NC | WLAN analog | — | TEST_58 Unused; leave unconnected. |
59 | NC | WLAN analog | — | TEST_59 Unused; leave unconnected. |
63 | NC | WLAN analog | — | TEST_60 Unused; leave unconnected. |
64 | NC | WLAN analog | — | Unused; leave unconnected. |